L-com

IP68 ODVA Compatible, Duplex LC/APC to IP68 ODVA Compatible Duplex LC/APC, SM, LSZH, 10M

  • Picture of IP68 ODVA Compatible, Duplex LC/APC to IP68 ODVA Compatible Duplex LC/APC, SM, LSZH, 10M
  • Picture of IP68 ODVA Compatible, Duplex LC/APC to IP68 ODVA Compatible Duplex LC/APC, SM, LSZH, 10M
  • Picture of IP68 ODVA Compatible, Duplex LC/APC to IP68 ODVA Compatible Duplex LC/APC, SM, LSZH, 10M
Picture of IP68 ODVA Compatible, Duplex LC/APC to IP68 ODVA Compatible Duplex LC/APC, SM, LSZH, 10M
SKU FOCSMODLCAODLCA-10
Available to Ship 8
Quantity Price
1 - 9 $279.99
10 - 24 $268.79
25 - 99 $257.59
100 + Call Us
Price $279.99

All Prices are in US Dollars and do not include duties



Introducing the L-com FOCSMODLCAODLCA-10, an IP68 ODVA Compatible duplex LC/APC fiber optic cable designed for versatile applications. This high-quality cable features LC/APC connectors built to ODVA standards, ensuring reliable and efficient connectivity. With its IP68 rating, it provides exceptional protection against dust and water, making it suitable for challenging environments.

The FOCSMODLCAODLCA-10 utilizes single mode fiber, offering excellent signal transmission and the 5.0mm cable diameter ensures easy installation and flexibility while maintaining durability. The LSZH (low smoke zero halogen) cable rating ensures safety in case of fire and minimizes toxic emissions.

To reinforce its strength, this cable incorporates aramid yarn and a KFRP (Kevlar Fiber Reinforced Polymer) strength member, providing exceptional resistance to tension and bending. It boasts an impressive crush resistance of 2000 N/100mm, ensuring protection against accidental damage.

Featuring a length of 10 meters, the FOCSMODLCAODLCA-10 offers flexibility in various deployment scenarios. Its bayonet style connectors with a locking system ensure a secure and stable connection, even in harsh conditions. The cable's operating temperature range of -40°C to 70°C enables reliable performance in extreme environments.

L-com’s FOCSMODLCAODLCA-10 is ideal for FTTA (fiber to the antenna) setups, making it a reliable choice for distributed antenna systems (DAS) and mobile cell towers. Its durability and robustness also make it suitable for military, industrial, broadcast, oil and gas, transport, and renewable energy applications.

Invest in the FOCSMODLCAODLCA-10 for a high-performance ODVA compatible fiber optic cable that meets IP68 standards, providing exceptional connectivity and reliability. Upgrade your network infrastructure and enjoy seamless communication in various demanding environments. Other lengths are also available on request, if you do not see the length, you are looking for, please contact our expert technical support.


Features
  • Connectors built to ODVA standard
  • IP68 rated
  • Compatible with standard distribution boxes
  • Duplex LC connectors
  • Bayonet style with locking system
  • OSP Operating temperature -40°C to 70°C
  • Aramid yarn & KFRP strength member
  • Crush resistance: 2000 N/100mm
  • LSZH (low smoke zero halogen) rated cable

Application
  • FTTA (fiber to the antenna)
  • Distributed antenna systems (DAS)
  • Mobile Cell Tower
  • RRU (remote radio unit), BBU (base band unit)
  • Military
  • Industrial
  • Broadcast
  • Oil & gas
  • Transport
  • Renewable energy


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.