L-com's TRGB407-P3P-5M is an M12 right-angled male to female cable assembly with 4 position connectors. Our M12 sensor actuator cable has an IP68 waterproof rating and is available in a 5-meter length. Our violet M12 cable assembly is used for sensors and actuator applications such as DeviceNet, Interbus, and Profibus. Our M12 data cable is available with a 23 AWG wire size. This Ethernet-telephony cable assembly has 2 conductors in 1 twisted pair. Make your online purchase right now to take advantage of our same-day shipping.
The TRGB407-P3P-5M 4 position industrial drag chain-rated cable assembly from L-com is designed for high flex/continuous motion applications. L-com’s M12 right-angled male to female cable assembly has a polyurethane jacket of 0.314 inch diameter. Our B-code M12 data cable is used in automation technology for communication and power transmission in industrial settings. This right-angled male to female round sensor actuator cable with 23 AWG is available in violet color. Our B-code stranded drag chain-rated flexible cable has various connector options including right angles, double-terminated assemblies, and single-ended (one end open) assemblies. This data cable has 4 position connectors that are suitable for I/O connectivity, industrial control, and factory automation including moving and fixed drag chain, DeviceNet, IO link, Profibus, sensors and actuators, and test equipment applications.
The IP68-rated M12 cable assembly has excellent resistance to accidental disconnections, secure threaded construction, and protection against liquids and particles. This TRGB407-P3P-5M 4 position M12 cable is designed to withstand harsh environments and temperatures between -25 to 70 deg C. Our sensor M12 cable assembly features a B-coded connection and a durable polyurethane jacket that will resist oil and water for industrial use. The M12 cable assembly is made with a polyurethane jacket that comes in a length of 5 meters. This high flex/continuous motion data cable has a maximum current rating of 4 amps and can handle up to 250 volts.
L-com has the largest in-stock selection of M12 right-angled male to female cable assemblies for international and domestic orders with same-day shipment. All our cables are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect M12 data cable assemblies for your requirements.
Features
- B-Code M12 used in automation technology for communiction and power transmission in industrial settings
- Connectors are IP68 rated when properly mated, ensuring a waterproof and dirtproof seal
- Dragchain capable with flex rating of 5 million cycles
- Durable PUR jacket will resist oil and water for industrial use purposes
- Available in 4 or 5 pin variations to accomodate a wide range of applications.
Application
- I/O connectivity
- Industrial control and factory automation including moving and fixed drag chain
- DeviceNet, IO Link and Profibus
- Sensor and actuators
- Test equipment