We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

IP67 Waterproof M12 3 Position A-code Sensor Actuator Signal Cable, Industrial Drag Chain PUR, 22AWG, Female to Open, Green, 2M

SKU TRGA305-P2N-2M
Available to Ship 25
Quantity Price
1 - 24 $46.99
25 - 49 $44.64
50 - 99 $42.29
100 + Call Us
Price $46.99

All Prices are in US Dollars and do not include duties



L-com’s TRGA305-P2N-2M is an IP67-rated waterproof signal cable that is perfect for I/O communication, industrial control and factory automation applications, including moving and fixed drag chain ones. This green cable assembly features an A-code, a locking M12 connector and 3 positions for sensors, actuators and IoT devices. This sensor actuator signal cable is available in stock and is available for same business day shipping on local, domestic and international orders.

Due to its secure, threaded construction, this sensor/actuator cable is remarkably resistant to unintentional disconnections. The 2-meter-long TRGA305-P2N-2M signal cord has a 22 AWG copper conductor, a PUR jacket and drag chain ratings. The mobile bend radius of this drag chain-style cable from L-com is 15 times its outer diameter, while the fixed bend radius is 8 times the same cable's outer diameter.

For end-to-end connections, our L-com IP67-rated unshielded waterproof cable has female to open connectors. Its female plug-to-bare wire open-end cable configuration, which terminates in an open lead, enables flexible connections to a variety of devices or installations within your automated system. Industrial drag chain jackets make it possible for the cables to flex and endure damage that would ruin a standard PVC cable. This TRGA305-P2N-2M drag chain-style cable assembly has outstanding flexibility and can withstand 180° of torsion stress per meter. The green signal cable is utilized for DeviceNet, IO Link, Profibus, test equipment, process control, transportation and harsh environment.

L-com has one of the largest in-stock collections of 2-meter-length sensor actuator cables for your critical equipment and power sources. Quickly make your online purchase right now to take advantage of our same business day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the waterproof sensor actuator signal cable as per your requirements.


Features
  • M12 connectors are threaded and IP67 rated when mated properly and their secure, threaded design makes them extremely resistant to accidental disconnects
  • Used to connect to M12 devices that utilize an 3 position, A-code (single keyway) connector such as sensors and actuators
  • Drag chain style assembly is capable of a 180° per meter torsion stress for excellent flexibility
  • Drag chain style cable has a mobile bend radius of 15x the cable's outer diameter and a fixed bend radius of 8x the cable's outer diameter for use in both fixed or moving applications
  • Available 3 position, drag chain options include male to female, male to open and female to open in both shielded and unshielded designs

Application
  • I/O connectivity
  • Industrial control and factory automation including moving and fixed drag chain
  • DeviceNet, IO Link and Profibus
  • Sensor and actuators
  • Test equipment


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.