L-com

IP67 Waterproof USB 3.0 Type A Field Installable Connector, Panel Mountable, A Type Female Jack, Single

  • Picture of IP67 Waterproof USB 3.0 Type A Field Installable Connector, Panel Mountable, A Type Female Jack, Single
Picture of IP67 Waterproof USB 3.0 Type A Field Installable Connector, Panel Mountable, A Type Female Jack, Single
SKU WPUSBCN-A-3
Available to Ship 334
Quantity Price
1 - 24 $34.99
25 - 49 $33.24
50 - 99 $31.49
100 + Call Us
Price $34.99

All Prices are in US Dollars and do not include duties



Need a waterproof connection for your USB 3.0 application? L-com's in stock WPUSBCN-A-3 connectors are a perfect complement to our popular IP67 USB cable assemblies. Field terminate or modify your USB connections to create an IP67 rated, watertight seal. Solder connectors and a sealing nut that conforms to almost any USB cable diameter allows the user to make their own water and dust proof cable assemblies.

In addition, WPUSBCN-A-3 is panel mountable if desired and can mate with several of L-com’s series of male IP67 cable assemblies to create a permanent water proof connection. Gold contact plating provides reliable connections over repeated mating cycles. The sealing nut and gasket can accommodate cables in the range of 5 to 10.8mm accommodating a vast range of potential USB cables.

The WPUSBCN-A-3’s 13/16-28UN threads will mate with the following L-com waterproof USB cable series for a watertight seal: U3A00016, U3A00022 and U3A00023 as well as dust caps WPUSB-CVR and WPCVR-USB-1394.

L-com can manufacture custom cable assemblies using WPUSBCN-A-3 connectors with short lead times and low minimum quantity requirements. Contact the experts at L-com today with your USB application requirements and buy online today for same day shipping.


Features
  • Waterproof panel mount USB 3.0 type A connector; revision 3.0 compliant
  • Threaded couplings and O-ring seals provide IP67 rating insuring protection against water and dust
  • Gold contact plating provides reliable connections over repeated mating cycles
  • Compatible with dust covers WPUSB-CVR or WPCVR-USB-1394 to keep an IP67 rated water proof seal if not mated to a cable assembly
  • 13/16-28UN threads will mate with the following L-com waterproof USB cable series for a watertight seal: U3A00016, U3A00022 and U3A00023

Application
  • Data Acquisition
  • Test and Measurement
  • PC Peripheral Interconnects
  • Field Repair
  • Custom Cable Creation


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.