L-com

IP67 Rugged USB 2.0 Cable, Mighty Mouse 4 Pin Female Aluminum Cadmium Finish w/ Dust Cap to RJ45 Plug, 28/22AWG, LSZH, Black, 10.0F

  • Picture of IP67 Rugged USB 2.0 Cable, Mighty Mouse 4 Pin Female Aluminum Cadmium Finish w/ Dust Cap to RJ45 Plug, 28/22AWG, LSZH, Black, 10.0F
Picture of IP67 Rugged USB 2.0 Cable, Mighty Mouse 4 Pin Female Aluminum Cadmium Finish w/ Dust Cap to RJ45 Plug, 28/22AWG, LSZH, Black, 10.0F
SKU USB228-MFZ-10F
  Available for backorder
Quantity Price
1 - 4 $955.00
5 - 9 $916.80
10 - 24 $878.60
25 + Call Us
Price $955.00

All Prices are in US Dollars and do not include duties



L-com is proud to offer, in stock Mighty Mouse assemblies in the popular USB and Ethernet form factors. These tactical assemblies are built with genuine Mighty Mouse connectors to either RJ45 or USB type A connectors in Category 5e, 6 or USB 2.0 standards. In recognizing a growing need in tactical military, aerospace and specialty industrial markets for a connector series that mimics the electrical and mechanical performance of popular mil-standard connectors, but in a smaller and lighter package, the Mighty Mouse is designed to be perfectly suited for a wide range of power and signal applications that depend on reliable environmental and mechanical performance as well as high-speed applications such as gigabit Ethernet and USB. At just half the size and weight of D38999, the high-performance Mighty Mouse is now specified on hundreds of mission-critical interconnect applications worldwide and has become the de facto high-performance connector solution for many former users of D38999. L-com assemblies are built with low smoke zero halogen jackets and offer a male or female Mighty Mouse connector to a standard RJ45 or USB connector. Mighty Mouse connectors are IP67 rated even when unmated and offer superior lock-down and grounding characteristics when compared to standard connectors. All assemblies are shielded for EMI/RFI resistance and are suitable for outdoor usage. With multiple options and lengths in stock, L-com has your application covered. Order online today and have your Mighty Mouse cable assemblies delivered tomorrow.

Features
  • Built with genuine 801 series Mighty Mouse connectors to USB 2.0 standards; Mighty Mouse connector is Aluminum/Cadmium Finish w/ Olive Drab Chromate
  • Mighty Mouse connector is IP67 sealed, even in unmated condition
  • Superior grounding and threaded lockdown when compared standard USB connectors
  • Cable is UL VW-1 rated, Low Smoke Zero Halogen and has 22AWG power conductors for maximum power transfer
  • Available with male or female Mighty Mouse connectors; All Mighty Mouse connectors come with dust cap

Application
  • Aerospace, Aerospace-lite, Avionics and Avionics-lite
  • Military and Military-lite
  • Industrial Automation
  • Mighty Mouse applications
  • Field Wearable's

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.