L-com

Pressure Transmitter, 0-100psi, 0-5V out, 11-28V, Stainless 316L, NPT1/2 M, DIN 43650, Plug, Gauge

  • Picture of Pressure Transmitter, 0-100psi, 0-5V out, 11-28V, Stainless 316L, NPT1/2 M, DIN 43650, Plug, Gauge
Picture of Pressure Transmitter, 0-100psi, 0-5V out, 11-28V, Stainless 316L, NPT1/2 M, DIN 43650, Plug, Gauge
SKU PT989100PV1J22B1C10G
  Available for backorder
Quantity Price
1 - 9 $107.99
10 - 24 $103.67
25 - 99 $99.35
100 + Call Us
Price $107.99

All Prices are in US Dollars and do not include duties



PT989100PV1J22B1C10G is a highly stable and reliable pressure transmitter with span and zero correction. PT989100PV1J22B1C10G pressure transmitter comes in a compact size, and is lightweight and stable. It can be used to measure pressure levels for many applications in metallurgy, mining, chemicals, water supply and waste management.

Features
  • Pressure range: 0-100psi
  • Isolated construction, enable to measure various media
  • Short Protection
  • Reverse polarity protection
  • Long-term stability ±0.3%FS/year

Application
  • Industrial process control
  • Gas, liquid pressure measurement
  • Gasoline, petroleum and chemical industries
  • Water management

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.