Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

Pressure Sensor, 0-2MPa, Gauge, 3.3VDC, I2C signal

  • Picture of Pressure Sensor, 0-2MPa, Gauge, 3.3VDC, I2C signal
Picture of Pressure Sensor, 0-2MPa, Gauge, 3.3VDC, I2C signal
SKU PS8808-2000k3CBNG
Available to Ship 17
Quantity Price
1 - 9 $62.99
10 - 24 $60.47
25 - 99 $57.95
100 + Call Us
Price $62.99

All Prices are in US Dollars and do not include duties



PS8808-2000k3CBNG Digital Output Pressure Transducer is a piezoresistive pressure sensor with 316L stainless steel corrugated diaphragm and isolated oil-filling construction. The sensing package utilizes silicone oil to transfer pressure from the 316L stainless steel diaphragm to the sensing die. The pressure is transformed to an analog electrical signal. With an integrated circuit for temperature compensation and nonlinear correction, it provides output data conforming to I²C interface protocol. It is widely used for various liquid pressure measurements compatible with stainless steel and viton.

Features
  • Constant Current/Constant Voltage power supply
  • Output in I2C interface and protocol
  • Isolated Construction, enable to measure various liquids and gases
  • Long-term stability ±0.3%FS/Year
  • Pressure range: 0-2MPa

Application
  • Cooling equipment and air conditioning system
  • Gas and liquid pressure measurements
  • Aviation and navigation inspection
  • Industrial process control
  • Level Measurements

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.