L-com

Pressure Sensor, 0-2 MPa, Stainless 316L, high static pressure 20MPa, 1.5X overpressure

  • Picture of Pressure Sensor, 0-2 MPa, Stainless 316L, high static pressure 20MPa, 1.5X overpressure
Picture of Pressure Sensor, 0-2 MPa, Stainless 316L, high static pressure 20MPa, 1.5X overpressure
SKU PD790-12M2
Available to Ship 2
Quantity Price
1 - 9 $70.69
10 - 24 $67.86
25 - 99 $65.03
100 + Call Us
Price $70.69

All Prices are in US Dollars and do not include duties



PD790-12M2 is a highly stable and reliable piezo-resistive pressure sensor with wide temperature compensation and zero correction. It contains a highly stable silicon die, stainless steel 316L housing with diameter 19 mm. The measured differential pressure is transmitted onto the silicon die through the 316L diaphragm and inner media. This transforms the measured pressure into an electrical signal.

Features
  • Constant Current/Constant Voltage power supply
  • High Static Pressure 20MPa
  • Isolated Construction, enable to measure various liquids and gases
  • Long-term stability ±0.3%FS/Year
  • Pressure range: 0-2MPa

Application
  • Differential pressure measurement
  • Venture and eddy-current flow meter
  • Gas, liquid pressure measurement
  • Industrial process control
  • Pressure checking meter

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.