L-com

Pressure Sensor, 0-1MPa, Gauge, Compensated, with cap 16.8mm diameter

  • Picture of Pressure Sensor, 0-1MPa, Gauge, Compensated, with cap 16.8mm diameter
Picture of Pressure Sensor, 0-1MPa, Gauge, Compensated, with cap 16.8mm diameter
SKU PS783-I10GL1
Available to Ship 2
Quantity Price
1 - 24 $43.29
25 - 49 $41.13
50 - 99 $38.96
100 + Call Us
Price $43.29

All Prices are in US Dollars and do not include duties



PS783-I10GL1 is a highly stable and reliable piezo-resistive pressure sensor with wide temperature compensation and zero correction. Optimized for middle to high pressures, the PS783-I10GL1 contains a highly stable silicon die, stainless steel 316L housing with diameter 12.6 mm. The measured pressure is transmitted onto the silicon die through the 316L diaphragm and inner media. This transforms the measured pressure into an electrical signal.

Features
  • 12.6mm compact size
  • Isolated construction, enable to measure various fluid media
  • Long-term stability ±0.1%FS/year
  • Pressure range: 0-1MPa
  • Wide temperature compensation range

Application
  • Aviation and navigation systems
  • Industrial process control
  • Level measurements
  • Cooling equipment and air conditioning systems
  • Gas and liquid pressure measurements

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.