Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

Pressure Sensor, 0-10kPa, Gauge, 3.3VDC, I2C signal

  • Picture of Pressure Sensor, 0-10kPa, Gauge, 3.3VDC, I2C signal
Picture of Pressure Sensor, 0-10kPa, Gauge, 3.3VDC, I2C signal
SKU PS8808-10k3CBNG
Available to Ship Call us
Quantity Price
1 - 9 $62.99
10 - 24 $60.47
25 - 99 $57.95
100 + Call Us
Price $62.99

All Prices are in US Dollars and do not include duties



PS8808-10k3CBNG Digital Output Pressure Transducer is a piezoresistive pressure sensor with 316L stainless steel corrugated diaphragm and isolated oil-filling construction. The sensing package utilizes silicone oil to transfer pressure from the 316L stainless steel diaphragm to the sensing die. The pressure is transformed to an analog electrical signal. With an integrated circuit for temperature compensation and nonlinear correction, it provides output data conforming to I²C interface protocol. It is widely used for various liquid pressure measurements compatible with stainless steel and viton.

Features
  • Isolated Construction, enable to measure various liquids and gases
  • Long-term stability ±0.3%FS/Year
  • Pressure range: 0-10kPa
  • Constant Current/Constant Voltage power supply
  • Output in I2C interface and protocol

Application
  • Aviation and navigation inspection
  • Cooling equipment and air conditioning system
  • Industrial process control
  • Level Measurements
  • Gas and liquid pressure measurements

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.