L-com

4 Cellular, 1 GPS Combination Antenna 4 SMA, 1 TNC Connector Black

  • Picture of 4 Cellular, 1 GPS Combination Antenna 4 SMA, 1 TNC Connector Black
  • Picture of 4 Cellular, 1 GPS Combination Antenna 4 SMA, 1 TNC Connector Black
Picture of 4 Cellular, 1 GPS Combination Antenna 4 SMA, 1 TNC Connector Black
SKU LCANOM1122
Available to Ship 3
Quantity Price
1 - 9 $459.99
10 - 24 $441.59
25 - 99 $423.19
100 + Call Us
Price $459.99

All Prices are in US Dollars and do not include duties



The L-com LCANOM1122 is a 5-in-1 combination antenna designed for public safety, emergency services, mobile base stations, autonomous vehicles, fleet management, smart cities, smart utilities, or industrial IoT applications. This vertically polarized omnidirectional antenna has SMA male and TNC male connectors with 17 feet cable leads. Our high-quality mobile antenna with 5 ports has a typical input VSWR of 2.1.

  The IoT combination antenna from L-com has an overall length of 7 inches, width of 7 inches, and weight of 4 lbs. This LCANOM1122 mobile antenna is IP69K-rated and has a black-colored radome made of UV-stabilized ABS. The 4 cellular, 1 GPS combination antenna has an impedance of 50 Ohms and a maximum input power of 10 Watts.

Our vertically polarized mobile antenna can operate at temperatures ranging from -40 to 70 degrees C. This MIMO-capable IoT antenna features four 4G/5G, and one L1/G1 GPS band elements in one radome. Emergency services, first responders, and fleets can rely on our 5-in-1 combination antenna to maintain a secure link between vehicles and dispatch centers.

.


Features
  • 4 x Cellular 4G/5G SMA Male
  • 1 x GPS L1 / G1 TNC Male
  • MIMO Capable
  • 17 ft Cable Leads
  • Indoor/Outdoor IP69K Rated
  • UV Stabilized Black ABS

Application
  • Public Safety
  • Emergency Services
  • Mobile Base Stations
  • Autonomous Vehicles
  • Fleet Management
  • Smart Cities
  • Smart Utilities
  • Industrial IoT

Key Specifications

Key Specifications

Antenna Type
Mobile
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.