L-com

Level Transmitter, 0-20mH2O/OIL 0.5-4.5V out, Stainless 304, 25m Polyethylene

  • Picture of Level Transmitter, 0-20mH2O/OIL 0.5-4.5V out, Stainless 304, 25m Polyethylene
Picture of Level Transmitter, 0-20mH2O/OIL 0.5-4.5V out, Stainless 304, 25m Polyethylene
SKU LT989W-20M25V6K22
Available to Ship 1
Quantity Price
1 - 9 $188.99
10 - 24 $185.21
25 - 99 $181.43
100 + Call Us
Price $188.99

All Prices are in US Dollars and do not include duties



LT989W-20M25V6K22 is a highly stable, reliable and fully sealed submersible level transmitter. LT989W-20M25V6K22 level transmitter comes in a compact size, and is lightweight and stable. It can be used to measure liquid levels for many applications in metallurgy, mining, chemicals, water supply and waste management.

Features
  • Isolated construction, enable to measure various media
  • Level range: 0-20mH2O/OIL
  • Sensor housing IP68
  • Long-term stability ±20mmH2O/year
  • Stainless Steel

Application
  • Chemical industries
  • Liquid level measurement
  • Mining
  • Water and Waste Management
  • Industrial process control

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.