L-com

Level Transmitter, 0-10mH2O/OIL 4-20mA out, 11-28V, Stainless 304, 15m Polyethylene

  • Picture of Level Transmitter, 0-10mH2O/OIL 4-20mA out, 11-28V, Stainless 304, 15m Polyethylene
Picture of Level Transmitter, 0-10mH2O/OIL 4-20mA out, 11-28V, Stainless 304, 15m Polyethylene
SKU LT989W-10M15V1E22
Available to Ship 2
Quantity Price
1 - 9 $327.99
10 - 24 $321.43
25 - 99 $314.87
100 + Call Us
Price $327.99

All Prices are in US Dollars and do not include duties



LT989W-10M15V1E22 is a highly stable, reliable and fully sealed submersible level transmitter. LT989W-10M15V1E22 level transmitter comes in a compact size, and is lightweight and stable. It can be used to measure liquid levels for many applications in metallurgy, mining, chemicals, water supply and waste management.

Features
  • Level range: 0-10mH2O/OIL
  • Long-term stability ±20mmH2O/year
  • Stainless Steel
  • Isolated construction, enable to measure various media
  • Sensor housing IP68

Application
  • Industrial process control
  • Chemical industries
  • Liquid level measurement
  • Mining
  • Water and Waste Management

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.