L-com

Intelligent ultrasonic level transmitter, 5 m range, RS485, G2, direct lead, 3 m cable

  • Picture of Intelligent ultrasonic level transmitter, 5 m range, RS485, G2, direct lead, 3 m cable
Picture of Intelligent ultrasonic level transmitter, 5 m range, RS485, G2, direct lead, 3 m cable
SKU LLUSCS03-5401
Available to Ship 5
Quantity Price
1 - 4 $850.99
5 - 9 $816.95
10 - 24 $782.91
25 + Call Us
Price $850.99

All Prices are in US Dollars and do not include duties



L-Com’s LLUSCS03-5401 is a low power ultrasonic liquid level transmitter with an 5000 mm sensing distance. This liquid level transmitter has a RS-485 output with a direct lead electric connection. Our level sensing transmitter has a 3 meter 4 wire cable connection with a G2 process connection. This level transmitter has a IP67 ingress protection rating.

The LLUSCS03-5401 low power ultrasonic liquid level transmitter has a polycarbonate housing. Our transmitter has a typical accuracy of 0.5 % full scale and a long-term stability of 0.2 % full scale/year. This water level transmitter is suitable for the petroleum industry, water and sewage treatment, chemical production, food and beverage and hydrostatic level monitoring applications. Our submersible transmitter operates at a temperature ranging from -25 to +80 deg C.

L-Com has the largest in-stock selection of ultrasonic liquid level transmitter with the same-day shipment. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect RS-485 ultrasonic liquid level transmitter for your requirements.


Features
  • Echo analysis technology
  • High Reliability
  • Rugged industrial grade housing
  • G2 process connection
  • RS-485 output

Application
  • Petroleum Industry
  • Water and sewage treatment
  • Chemical Production
  • Food and beverage
  • Non-contact level monitoring

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.