L-com

Integrated ultrasonic level gauge, 5 m range, 4-20 mA, G2A, direct lead, 3 m cable

  • Picture of Integrated ultrasonic level gauge, 5 m range, 4-20 mA, G2A, direct lead, 3 m cable
Picture of Integrated ultrasonic level gauge, 5 m range, 4-20 mA, G2A, direct lead, 3 m cable
SKU LLUSCS01-5201
Available to Ship 4
Quantity Price
1 - 4 $775.99
5 - 9 $744.95
10 - 24 $713.91
25 + Call Us
Price $775.99

All Prices are in US Dollars and do not include duties



L-Com’s LLUSCS01-5201 is an integrated ultrasonic level gauge with a 5000 mm range. This level gauge features a 4-20 output with a direct lead electric connection. Our level sensing transmitter has a 3 meter 2 wire cable connection with a G2A process connection. This level gauge has a IP68 ingress protection rating.

The LLUSCS01-5201 integrated ultrasonic level gauge has a polycarbonate housing. Our gauge has a typical accuracy of 0.5 % full scale and is suitable for the petroleum industry, water and sewage treatment, chemical production, food and beverage and non-contact level monitoring applications. Our ultrasonic level gauge consumes up to 0.75 W of power.

Our ultrasonic gauge operates at a temperature ranging from -20 to +60 deg C. This level gauge has a typical DC power voltage of 24 VDC and a typical supply current of 30 mA. Our transmitter has a direct lead electric connection and a 5 mm resolution ratio. The LLUSCS01-5201 from L-Com has a probe temperature resistance ranging from -20 to +80 deg C.

L-Com has the largest in-stock selection of integrated ultrasonic level gauge with the same-day shipment. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect 4-20 mA integrated ultrasonic level gauge for your requirements.


Features
  • Integrated LCD display
  • High reliability
  • Rugged industrial grade housing
  • G2A process connection
  • 4-20 mA output

Application
  • Petroleum Industry
  • Water and sewage treatment
  • Chemical Production
  • Food and beverage
  • Non-contact level monitoring

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.