L-com

Bulgin Inline Cable Connector PXP7011 Series 2 Contact Socket Screw Termination (with contacts) 11-13mm Cable (Ylw Gld) Plastic Body

  • Picture of Bulgin Inline Cable Connector PXP7011 Series 2 Contact Socket Screw Termination (with contacts) 11-13mm Cable (Ylw Gld) Plastic Body
Picture of Bulgin Inline Cable Connector PXP7011 Series 2 Contact Socket Screw Termination (with contacts) 11-13mm Cable (Ylw Gld) Plastic Body
SKU PXP7011/02S/ST/1113
Available to Ship 20
Quantity Price
1 - 24 $35.19
25 - 49 $33.43
50 - 99 $31.67
100 + Call Us
Price $35.19

All Prices are in US Dollars and do not include duties



Bulgin's PXP7011/02S/ST/1113 PXP7011 series inline cable connector from L-com is IP66, IP68, and IP69K rated when mated, providing robust protection against dust, water, and harsh conditions. This 7000 series buccaneers connector features a 2 contact Socket with Screw termination, with the contacts supplied and pre-fitted. Our circular power connector supports cable sizes ranging from 11mm-13mm and is equipped with a yellow gland.

This inline cable connector has a Plastic body. Our connector offers secure, quick mating and release, ensuring ease of use. The PXP7011 series inline cable connector from L-com is suitable for industries such as telecom, security systems, data centers, emergency and backup power systems, medical devices, renewable energy, and outdoor or harsh environments.

Our PXP7011/02S/ST/1113 PXP7011 series inline cable connector is designed for a wide range of dust and water-borne environments, it is made from lightweight, self-extinguishing material. This material is ideal for long-term outdoor use, ensuring durability and reliability in harsh conditions. We offer a versatile solution suitable for applications ranging from mains power to signal transmission, meeting diverse needs.

L-com has one of the largest in-stock selections of power connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the PXP7011 series inline cable connector that meets your needs.


Features
  • Inline Cable Connectors
  • Water and dustproof to IP66, IP68, IP69K when mated with compatible connector
  • Quick turn locking ring with less than quarter turn locking and positive feedback
  • Socket
  • 2 Contacts
  • Screw termination
  • Plastic body
  • Cable acceptance 11mm diameter
  • PXP7088 Series Gland Packs available separately to accomodate all sizes
  • PXP7082/PXM7082 Sealing Cap available separately to maintain IP rating of unmated connectors
  • Mate with PXP7010/PXM7010 Series Flex Connectors

Application
  • Telecom
  • Security Systems
  • Data Centers
  • Emergency & Back up Power Systems
  • Medical Devices
  • Renewable Energy
  • Outdoor/Harsh Environment


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.