Bulgin's PXP7011/02P/ST/0709 PXP7011 series inline cable connector from L-com is IP66, IP68, and IP69K rated when mated, providing robust protection against dust, water, and harsh conditions. This 7000 series buccaneers connector features a 2 contact Plug with Screw termination, with the contacts supplied and pre-fitted. Our circular power connector supports cable sizes ranging from 7mm-9mm and is equipped with a white gland.
This inline cable connector has a Plastic body. Our connector offers secure, quick mating and release, ensuring ease of use. The PXP7011 series inline cable connector from L-com is suitable for industries such as telecom, security systems, data centers, emergency and backup power systems, medical devices, renewable energy, and outdoor or harsh environments.
Our PXP7011/02P/ST/0709 PXP7011 series inline cable connector is designed for a wide range of dust and water-borne environments, it is made from lightweight, self-extinguishing material. This material is ideal for long-term outdoor use, ensuring durability and reliability in harsh conditions. We offer a versatile solution suitable for applications ranging from mains power to signal transmission, meeting diverse needs.
L-com has one of the largest in-stock selections of power connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the PXP7011 series inline cable connector that meets your needs.
Features
- Inline Cable Connectors
- Water and dustproof to IP66, IP68, IP69K when mated with compatible connector
- Quick turn locking ring with less than quarter turn locking and positive feedback
- Plug
- 2 Contacts
- Screw termination
- Plastic body
- Cable acceptance 7mm diameter
- PXP7088 Series Gland Packs available separately to accomodate all sizes
- PXP7082/PXM7082 Sealing Cap available separately to maintain IP rating of unmated connectors
- Mate with PXP7010/PXM7010 Series Flex Connectors
Application
- Telecom
- Security Systems
- Data Centers
- Emergency & Back up Power Systems
- Medical Devices
- Renewable Energy
- Outdoor/Harsh Environment