Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

Bulgin Inline Cable Connector PXP6011 Series 3 Contact Plug Screw Termination 5-7mm Cable, Plastic Body

  • Picture of Bulgin Inline Cable Connector PXP6011 Series 3 Contact Plug Screw Termination 5-7mm Cable, Plastic Body
Picture of Bulgin Inline Cable Connector PXP6011 Series 3 Contact Plug Screw Termination 5-7mm Cable, Plastic Body
SKU PXP6011/03P/ST/0507
Available to Ship 30
Quantity Price
1 - 24 $35.59
25 - 49 $33.81
50 - 99 $32.03
100 + Call Us
Price $35.59

All Prices are in US Dollars and do not include duties



Bulgin's PXP6011/03P/ST/0507 PXP6011 series in-line cable connector from L-com combines a push/pull coupling mechanism with proven environmental sealing. This buccaneer circular connector from the 6000 series has 3 contacts and a 14-AWG conductor. Our circular power connector accommodates cables ranging from 5 to 7 mm and is capable of handling voltages of up to 277V and currents of up to 16A. The connector's contact resistance and insulation resistance are both 10 mOhm.

This 14 AWG connector is ideal for a wide range of applications, including commercial, transportation, medical, agricultural/food processing, wastewater, and consumer electronics. Our in-line cable connector is composed of PC/PBT with screw termination and can handle data (USB and Ethernet), signal, and mains power. This PC/PBT connector features a plug contact that is already installed. The PXP6011 series in-line cable connector measures 2.75 inches in length, 1 inches in width, and 1 inches in height.

The L-com PXP6011/03P/ST/0507 buccaneer circular power connector can withstand cold temperatures ranging from -40°C to +120°C. Our connector includes a sealing cap (available separately) to retain the IP rating of unmated connectors. This circular power connector is designed and independently tested to IP66, IP68, and IP69K standards, making it perfect for applications where dust and water ingress must be avoided, as well as where ease of connection, space, and appearance are critical factors.

L-com has one of the largest in-stock selections of power connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the PXP6011 series in-line cable circular power connector that meets your needs.


Features
  • Mates with Flex Cable connector PXP6010
  • For Inline cable connection
  • Plug or socket versions
  • Leading earth on 3 Contact connectors
  • 2, 3, 4, 8, 16 and 22 Contact
  • 3 contact, plug with screw with 5 to 7mm glands


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.