L-com

Dust and Particulate Sensor Module, 0.03 um, 24 VDC, Relay Output, Infrared Technology

  • Picture of Dust and Particulate Sensor Module, 0.03 um, 24 VDC, Relay Output, Infrared Technology
Picture of Dust and Particulate Sensor Module, 0.03 um, 24 VDC, Relay Output, Infrared Technology
SKU SRAQ-D661
Available to Ship 14
Quantity Price
1 - 24 $129.99
25 - 49 $124.79
50 - 99 $120.89
100 + Call Us
Price $129.99

All Prices are in US Dollars and do not include duties



The L-com SRAQ-D661 dust and particulate sensor module is specifically developed for the HVAC industry. This sensor module is used to detect particles as small as 0.03 um, such as cigarette smoke, dust, pollen, and mold spores by using infrared technology. Our sensor module is well suited for building and facilities management, manufacturing environments, and general monitoring of indoor/outdoor air quality applications.

This DIN-rail mounted device requires a 24 VDC power supply and < 50 mA working current. The dust and particulate sensor module available with digital display which shows the particle concentration in real-time. Our 24 V sensor module operates at temperatures ranging from 0 to 65 degrees C and non-condensing 0 to 95% RH humidity.

The SRAQ-D661 module has relay output mode which is activated when the concentration exceeds the adjustable threshold level. This relay output sensor module provides powering to exhaust equipment until concentrations levels are reduced back down to acceptable levels.

L-com has the largest in-stock selection of DIN-rail mounted IoT sensor module with same-day shipment for domestic and international orders. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions for industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and trained sales team can get you to the perfect dust and particulate sensor module per your requirement.


Features
  • Infrared sensor technology
  • Detects particles as small as 0.03µm
  • Digital display shows particle concentration
  • Adjustable threshold level
  • DIN rail mount

Application
  • Building and facilities management
  • HVAC Systems
  • Manufacturing Environments
  • General Monitoring of Indoor/Outdoor air quality

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.