Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

Infrared Label Sensor, L.on/D.on selectable, NPN, Sensing distance 3mm, 4-pin M8 connector

  • Picture of Infrared Label Sensor, L.on/D.on selectable, NPN, Sensing distance 3mm, 4-pin M8 connector
Picture of Infrared Label Sensor, L.on/D.on selectable, NPN, Sensing distance 3mm, 4-pin M8 connector
SKU PXSLKIM07-0304N
Available to Ship 10
Quantity Price
1 - 9 $255.99
10 - 24 $245.75
25 - 99 $235.51
100 + Call Us
Price $255.99

All Prices are in US Dollars and do not include duties



The L-com PXSLSKIM07-0304N is a version of a slot sensor geared specifically for label detection. The sensor operates on the principle of thru-beam or opposed mode sensing where light emitted from the transmitter is directly aimed at the receiver. A good choice for sensing opaque and even transparent labels, this sensor features a 42mm slot depth and NPN output, triggered by selectable L.On/D.On switching mode.

L-com’s PXSLKIM07-0304N label sensor has sensing distance or slot width of 3 mm which can detect opaque objects having size greater than 1.2 x 1.8 mm effectively preventing detected objects from hitting the bottom of the slots. The illuminator emits Infrared light having wavelength and the photodetector receives light without obstruction. But, when an object passes through the slot, the light gets blocked, and the detector generates the corresponding output signal.

The PXSLKIM07-0304N label sensor is newly developed product characterized for fast response time of 10 KHz and superior anti-interference is used in manufacturing, automotive, material handling, and warehouse automation. The label sensor has an operating DC voltage from 12 to 24 VDC. It has M8 4-pin connector which gives you the right amount of length for your project. It is made of PA material and has IP65 degree of dust protection which makes it rugged and durable.

This L-com PXSLKIM07-0304N label sensor that features highly accurate Infrared label detection, selectable light-on/dark-on operation, teaching function, IP65 protection, and 4pin M8 connector is in stock and ready to ship same-day. This sensor has competitive price, high performance, and fast response which is ideal for applications like industrial, manufacturing, food and beverage, packaging, robotics, automotive, material handling, OEM machine builder, warehouse automation. Based on your specifications, our expert technical support and trained sales team can find the ideal label sensor.


Features
  • Highly accurate Infrared label detection
  • Selectable light-on/dark-on operation
  • Teaching function
  • IP65 protection
  • 4pin M8 connector

Application
  • Manufacturing
  • Automotive
  • Material Handling
  • Warehouse Automation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.