L-com

Industrial Outdoor Category 5e Cable Assembly, SF/UTP Double Shielded, 26AWG Stranded, RJ45 to RJ45, PUR Jacket, Black, 15F

  • Picture of Industrial Outdoor Category 5e Cable Assembly, SF/UTP Double Shielded, 26AWG Stranded, RJ45 to RJ45, PUR Jacket, Black, 15F
  • Picture of Industrial Outdoor Category 5e Cable Assembly, SF/UTP Double Shielded, 26AWG Stranded, RJ45 to RJ45, PUR Jacket, Black, 15F
  • Picture of Industrial Outdoor Category 5e Cable Assembly, SF/UTP Double Shielded, 26AWG Stranded, RJ45 to RJ45, PUR Jacket, Black, 15F
  • Picture of Industrial Outdoor Category 5e Cable Assembly, SF/UTP Double Shielded, 26AWG Stranded, RJ45 to RJ45, PUR Jacket, Black, 15F
  • Picture of Industrial Outdoor Category 5e Cable Assembly, SF/UTP Double Shielded, 26AWG Stranded, RJ45 to RJ45, PUR Jacket, Black, 15F
Picture of Industrial Outdoor Category 5e Cable Assembly, SF/UTP Double Shielded, 26AWG Stranded, RJ45 to RJ45, PUR Jacket, Black, 15F
SKU TMD19014014046-015F
Available to Ship 5
Quantity Price
1 - 24 $74.99
25 - 49 $71.24
50 - 99 $67.49
100 + Call Us
Price $74.99

All Prices are in US Dollars and do not include duties



The L-com TMD19014014046-015F is an industrial outdoor Category 5e Ethernet data cable assembly with 26 AWG wires. This Ethernet data cable assembly with an PUR jacket is 15 feet long. This industrial outdoor Category 5e Ethernet cable has double shielded SF/UTP construction. The Cat5e Ethernet data cable assembly has 4 twisted pairs. Our round Ethernet cable assembly has RJ45 male plug to RJ45 male plug connectors. Make your online purchase right now to take advantage of our same-day shipping.

Our TMD19014014046-015F Ethernet data cable assembly has an SF/UTP double shielded foil + braid shielded design which reduces EMI/RFI interference. The Category 5e Ethernet data cable assembly has 26 AWG stranded flexible conductors. Our double shielded Category 5e cable assembly is suitable for industrial Ethernet, 10/100BASE-TX, factory automation including high flex and continuous motion, process industry, and harsh environment applications. This Cat5e Ethernet cable with a 26 AWG stranded conductor is black in color. Our stranded black Category 5e Ethernet data cable is 15 feet long.

The industrial outdoor Ethernet cable assembly has an in-series connection and an 8x8, RJ45 connector configuration. The double shielded Ethernet data cable assembly has an industrial outdoor PUR jacket. Our Category 5e-rated Ethernet cable assembly has 50um gold-plated RJ45 male connectors. This Category 5e Ethernet data cable has a stranded conductor for flexibility. The round PUR jacket data cable is designed to withstand temperatures between -40 to 75 deg C.

L-com has the largest in-stock selection of Category 5e Ethernet cable assemblies for international and domestic orders with same-day shipment. All our data cables are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect Category 5e Ethernet data cable assemblies for your requirements.


Features
  • SF/UTP double shielded foil + braid shielded design reduces EMI/RFI interference
  • Outdoor Industrial PUR jacket
  • 26 AWG stranded conductors for flexibility
  • 50um gold plated connectors for longevity
  • 15ft length is hard to find and stocked at L-com for same day shipment

Application
  • Industrial Ethernet
  • 10/100BASE-TX
  • Factory Automation including high flex and continuous motion
  • Process Industry applications
  • Harsh Environment applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.