L-com

Inductive Proximity Sensor, cylindrical, M8 threaded, non-shielded, stainless steel, NPN NO, sensing distance 4mm, 3-pin M8 connector

  • Picture of Inductive Proximity Sensor, cylindrical, M8 threaded, non-shielded, stainless steel, NPN NO, sensing distance 4mm, 3-pin M8 connector
Picture of Inductive Proximity Sensor, cylindrical, M8 threaded, non-shielded, stainless steel, NPN NO, sensing distance 4mm, 3-pin M8 connector
SKU PXINDTLN08-04NO-E1
Available to Ship 3
Quantity Price
1 - 24 $48.19
25 - 49 $45.78
50 - 99 $43.37
100 + Call Us
Price $48.19

All Prices are in US Dollars and do not include duties



The L-com PXINDTLN08-04NO-E1 is a proximity sensor, which is used in countless IoT and industrial automation applications. This inductive proximity IOT sensor is designed in a cylindrical shape and is suitable for the materials production, warehouse automation, automotive, food, and beverage industries. Our IP67 sensor has a sensing distance of 4.00 mm, which allows users to count, inspect objects, and detect their presence and position without physical contact. This proximity sensor is made of corrosion resistant stainless steel and has a tough IP67 housing.

The unshielded sensor has a M8 housing, fast response and NPN output. This NPN inductive proximity sensor requires 10 to 30 VDC power supply voltage and 3-pin M8 cable.

The PXINDTLN08-04NO-E1 proximity sensor is newly developed product characterized for response frequency of 0.8 KHz and it is resistant to wet and/or dusty environments. The sensor operates at working temperatures ranging from -25.0 to 75.0 degrees C with 15.0 % hysteresis.

L-com has the largest in-stock selection of stainless steel housing proximity IoT sensors with same-day shipment for domestic and international orders. We are committed to developing and supporting solutions that fuel IoT applications to help your business reduce operational costs, increase revenue, and improve business efficiencies. As we continue to invest in R&D and IoT technologies, we will push to offer true end-to-end connectivity solutions that add value to you. For further information on similar products, our expert technical support and trained sales team can get you the perfect inductive proximity sensor per your requirements.


Features
  • Fast response
  • Corrosion resistant housings
  • Immunity to wet and/or dusty conditions
  • Short-circuit protection
  • IP67 protection

Application
  • Industrial Automation
  • Automotive
  • Materials production
  • Warehouse automation
  • Food & Berverage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.