L-com

Inductive Proximity Sensor, Cylindrical, M6, Shielded, Ni-plated Brass, PNP NO, Sensing Distance 1 mm, 2 meter 3-wire cable

  • Picture of Inductive Proximity Sensor, Cylindrical, M6, Shielded, Ni-plated Brass, PNP NO, Sensing Distance 1 mm, 2 meter 3-wire cable
  • Picture of Inductive Proximity Sensor, Cylindrical, M6, Shielded, Ni-plated Brass, PNP NO, Sensing Distance 1 mm, 2 meter 3-wire cable
  • Picture of Inductive Proximity Sensor, Cylindrical, M6, Shielded, Ni-plated Brass, PNP NO, Sensing Distance 1 mm, 2 meter 3-wire cable
Picture of Inductive Proximity Sensor, Cylindrical, M6, Shielded, Ni-plated Brass, PNP NO, Sensing Distance 1 mm, 2 meter 3-wire cable
SKU PXIND-63001PA
Available to Ship 9
Quantity Price
1 - 24 $43.79
25 - 49 $41.60
50 - 99 $39.41
100 + Call Us
Price $43.79

All Prices are in US Dollars and do not include duties



The L-com PXIND-63001PA inductive proximity sensor is utilized for contactless object detection, part counting or positioning in industrial automation and process control applications. Our cylindrical (shielded) inductive IOT sensor is constructed of Ni-plated brass and ABS and features a tough industrial grade IP67 housing. This sensor has a sensing distance of 1 mm and is unaffected by the color or transparency of objects.

This M6 non-threaded proximity sensor requires a power supply voltage of 10 to 30 VDC. This inductive sensor offers a quick response PNP NO output via a 2 meter 3-wire cable for connection. Our proximity IOT sensor has industry standard form factors, making it suited for materials production, warehouse automation, robotics, automotive and food and beverage industries.

Our IOT sensor has a repeat accuracy of 0.010 mm and can operate at temperatures ranging from -25 to 70 degrees Celsius. This sensor comes with a LED indicator for switching status. The L-com PXIND-63001PA inductive sensor also includes short circuit and reverse polarity protection.

L-com has one of the largest in-stock selection of Ni-plated brass and ABS inductive sensors with same-day shipment for domestic and international orders. Our portfolio includes lightning and surge protectors, coaxial cable assemblies, connectors, adapters, antennas, RF amplifiers and NEMA rated enclosures. For further information on similar products, our expert technical support and trained sales team can get you the perfect IOT proximity sensor as per your requirements.


Features
  • Fast Response
  • Corrosion Resistant Housing
  • Short-Circuit & Reverse Polarity Protection
  • IP67 Protection

Application
  • Industrial Automation
  • Automotive
  • Materials Production
  • Warehouse Automation
  • Food & Beverage
  • Robotics

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.