We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Indoor/Outdoor Cable, 50/125 OM2, 12 Fiber, PE Jacket, 6mm OD, Per Meter

SKU FOB-IO-M212F6PE-M
Available to Ship 2000
Quantity Price
1 + $0.76
Price $0.76

All Prices are in US Dollars and do not include duties



The L-com FOB-IO-M212F6PE-M is an Indoor/outdoor 50µm/125µm OM2 optical distribution cable and is suitable for installation, operation and convenient for maintenance. This Indoor/outdoor fiber optic cable with 6mm OD is perfect as a building-to-building cable, indoor soft cable along the wall, ceiling, between layers and conduits. This OM2 optical cable is made with a durable UV resistant PE jacket jacket to provide full protection against the outdoor environment and for general applications.

This Indoor/outdoor bulk fiber cord from L-com, contains 12 fiber that are color coded for easy identification during installation. The OM2 fiber distribution cable features a smaller outer diameter, lightweight, flame retardant, and easy to strip, has low attenuation, and is physically soft. The FOB-IO-M212F6PE-M Indoor/outdoor fiber cable can be directly spliced between tight buffer cables without the need for tie-in-box or pigtails.

The FOB-IO-M212F6PE-M bulk fiber cord comes with high-strength glass yarn, which ensures high tensile strength and long-term stability in transmission. This 50µm/125µm OM2 fiber cord is also used as movable connectors, pigtails, and patch cords for communication equipment. This 6mm bulk fiber cable is sold per meter and has all the necessary items for installers to terminate their own cables.

L-com has the largest in-stock selection of Indoor/outdoor fiber distribution cables with same-day shipment for domestic and international orders. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect Indoor/outdoor cable 50µm/125µm OM2 fiber cable for your requirements.


Features
  • PE and LSZH jackets
  • 6.0mm Jacket Diameter
  • Multiple Fiber Counts for any application
  • Rated for Indoor and Outdoor applications

Application
  • Building to Building
  • Run Inside Conduit and Ducts
  • Data Centers
  • Trunk Cabling
  • FTTH


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.