L-com

Indoor Multi-Fiber Distribution Cable, 6 Fiber, 40/100GB OM4, Riser Rated

SKU FOB-MFD-6FM4R-M
Available to Ship Call us
Quantity Price
1 - 24 $1.49
25 - 49 $1.42
50 - 99 $1.34
100 + Call Us
Price $1.49

All Prices are in US Dollars and do not include duties



The L-com FOB-MFD-6FM4R-M is a 50/125 40/100GB Multimode OM4 multi-fiber distribution cable with 6 fiber strands designed for general indoor use. The L-com FOB-MFD-6FM4R-M is constructed with a thick and durable 5.0mm jacket which offers excellent strength and protection during installation and operation. The L-com FOB-MFD-6FM4R-M has a riser rated jacket and the tight buffer fibers inside are color coded for easy identification for termination. The L-com FOB-MFD-6FM4R-M is perfect for trunk cable ran between building floors and data center equipment. To compliment the FOB-MFD-6FM4R-M bulk cable, L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. The L-com FOB-MFD-6FM4R-M is in stock and ready to ship same day, Order Online Today.

Features
  • 50/125 40/100GB Multimode OM4
  • Indoor 6 Fiber Distribution Cable
  • 5.0mm Diameter Jacket
  • OFNR Riser Rated Jacket
  • Color coded fibers for easy Identification and Termination

Application
  • LAN Backbone
  • Data Centers
  • Trunk Cabling
  • FTTH


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.