L-com

Indoor DAS Panel Antenna, 7/10 dBi gain, 2 x 617-960 MHz / 1695 -2700 MHz & 2 x 3300-6000 MHz, N-Female

  • Picture of Indoor DAS Panel Antenna, 7/10 dBi gain, 2 x 617-960 MHz / 1695 -2700 MHz & 2 x 3300-6000 MHz, N-Female
Picture of Indoor DAS Panel Antenna, 7/10 dBi gain, 2 x 617-960 MHz / 1695 -2700 MHz & 2 x 3300-6000 MHz, N-Female
SKU HG658710XXPPR-NF
Available to Ship 34
Quantity Price
1 - 9 $545.00
10 - 24 $523.20
25 - 99 $501.40
100 + Call Us
Price $545.00

All Prices are in US Dollars and do not include duties



L-Com’s Indoor DAS Panel Antenna HG658710XXPPR-NF is in stock and ready to ship the same-day of order. The HG658710XXPPR-NF indoor panel antenna comes with 7/10dBi gain and N female connectors. This indoor DAS panel omni antenna has a wide band frequency range from 617 MHz to 6000 MHz and is connectorized with 2 x 617-960 MHz / 1710-2700 MHz & 2 x 3300-6000 MHz ranges. The 4 port capabilities increase the 5G data speeds up to 4 x that of a single antenna. L-Com’s N female increases the throughput, data speeds, quality of connection and allows more users to connect to the antenna.

Our antenna specialists are ready and available to answer any questions you may have on the HG658710XXPPR-NF indoor DAS panel antenna. This indoor wall antenna has a low PIM rating and low-loss pigtails with 80/75 and 60/60 degree horizontal beamwidths and 70/60 and 35/35 degree vertical beamwidths that provide installation flexibility. The 7/10dBi panel antenna low profile designs allow for seamless installation indoors without creating eyesores or potential interference with indoor personnel. These indoor panel antennas have low loss pigtails that allows for installation flexibility.

Contact L-Com’s expert technical support for assistance with the indoor DAS panel antenna or any Antenna. Download our HG658710XXPPR-NF datasheet with specifications and CAD drawing with dimensions for details. Our knowledgeable sales team simplifies the purchasing process and ensures that your panel antenna will be exact to specification.

The antenna HG658710XXPPR-NF from L-Com provides a higher quality connection and improved longevity. Order your 4-port Indoor DAS Panel Antenna HG658710XXPPR-NF from L-Com today. There is no MOQ (minimum order quantity) and the product ships same day from our warehouse.

Features
  • Indoor distribution of 5G, LTE, GSM/CDMA
  • In-building public or private networks
  • LPWAN, LoRA, LTE-M, NB-IoT, IoT, M2M applications
  • DAS (Distributed Antenna Systems)

Application
  • Low Passive Intermodulation (PIM) <-153 dBc @ 2x20W
  • Vertical Polarization
  • Low return loss, stable performance
  • 4 x N-Female connector
  • Covers all sub 6 GHz 5G frequency bands including 600 MHz and extended CBRS

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
45 Deg. Slant
Minimum Frequency
617 MHz
Maximum Frequency
6 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Nominal Gain
6.5 dBi
Maximum Input VSWR
1.7:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.