L-com

Indoor DAS Panel Antenna, 6.5 dBi, 698 MHz- 4000 MHz, N-Female, 4x4 MIMO, Low PIM

  • Picture of Indoor DAS Panel Antenna, 6.5 dBi, 698 MHz- 4000 MHz, N-Female, 4x4 MIMO, Low PIM
Picture of Indoor DAS Panel Antenna, 6.5 dBi, 698 MHz- 4000 MHz, N-Female, 4x4 MIMO, Low PIM
SKU HG74207XXPPR-NF
Available to Ship 31
Quantity Price
1 - 9 $545.00
10 - 24 $523.20
25 - 99 $501.40
100 + Call Us
Price $545.00

All Prices are in US Dollars and do not include duties



L-Com’s Indoor DAS Panel Antenna HG74207XXPPR-NF is in stock and ready to ship the same-day of order. The HG74207XXPPR-NF indoor panel antenna comes with 6.5dBi high gain, 4X4 MIMO and N female connectors. This indoor DAS panel antenna has a wide band frequency range from 698 MHz to 4000 MHz. The 4 port capabilities increase the 5G data speeds up to 4 x that of a single antenna. L-Com’s Low PIM (low internal noise) N female increases the throughput, data speeds, quality of connection and allows more users to connect to the antenna.

Our antenna specialists are ready and available to answer any questions you may have on the HG74207XXPPR-NF indoor DAS panel antenna. The indoor wall antenna has a low PIM rating and low-loss pigtails with 75/70/68 degree horizontal beamwidths and 70/70/60 degree vertical beamwidths that provide installation flexibility. The 6.5dBi panel antenna low profile designs allow for seamless installation indoors without creating eyesores or potential interference with indoor personnel. These low PIM antennas have low loss pigtails that allows for installation flexibility.

Contact L-Com’s expert technical support for assistance with the indoor DAS panel antenna or any Antenna. Our knowledgeable sales team simplifies the purchasing process and ensures that your panel antenna will be exact to specification.

The antenna HG74207XXPPR-NF from L-Com provides a higher quality connection and improved longevity. Order your 4-port low PIM (low noise) Indoor DAS Panel Antenna HG74207XXPPR-NF from L-Com today. There is no MOQ (minimum order quantity) and the product ships same day from our warehouse.


Features
  • Indoor distribution of 5G, LTE, GSM/CDMA
  • In-building public or private networks
  • LPWAN, LoRA, LTE-M, NB-IoT, IoT, M2M applications
  • DAS (Distributed Antenna Systems)

Application
  • Low Passive Intermodulation (PIM) <-153 dBc @ 2x20W
  • Vertical Polarization
  • Low return loss, stable performance
  • 4 x N-Female connector
  • Covers 5G frequency bands including 600 MHz and extended CBRS

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
Vertical/Horizontal
Minimum Frequency
698 MHz
Maximum Frequency
4 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Nominal Gain
6 dBi
Maximum Input VSWR
1.8:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.