L-com

Indoor DAS Ceiling Omni Antenna, 5 dBi, 698 MHz - 4200 MHz, 4.3-10 Female, Low PIM

  • Picture of Indoor DAS Ceiling Omni Antenna, 5 dBi, 698 MHz - 4200 MHz, 4.3-10 Female, Low PIM
Picture of Indoor DAS Ceiling Omni Antenna, 5 dBi, 698 MHz - 4200 MHz, 4.3-10 Female, Low PIM
SKU HG74206SQCUPR-4310F
Available to Ship 48
Quantity Price
1 - 24 $115.99
25 - 49 $110.19
50 - 99 $104.39
100 + Call Us
Price $115.99

All Prices are in US Dollars and do not include duties



L-Com’s Indoor DAS ceiling Omni Antenna HG74206SQCUPR-4310F is in stock and ready to ship the same-day of order. The HG74206SQCUPR-4310F indoor ceiling omni antenna comes with 5dBi gain and 4.3-10 female connectors. This indoor DAS ceiling omni antenna has a wide band frequency range from 698MHz to 4200MHz. The 1 port capabilities increase the 5G data speeds up to 1 x that of a single antenna. L-Com’s 4.3-10 female increases the throughput, data speeds, quality of connection and allows more users to connect to the antenna.

Our omni antenna specialists are ready and available to answer any questions you may have on the HG74206SQCUPR-4310F indoor DAS ceiling omni antenna. The 5dBi ceiling omni antenna low profile designs allow for seamless installation indoors without creating eyesores or potential interference with indoor personnel. These ceiling antennas have low loss pigtails that allows for installation flexibility.

Contact L-Com’s expert technical support for assistance with the indoor DAS ceiling omni antenna or any Antenna. Our knowledgeable sales team simplifies the purchasing process and ensures that your ceiling Omni antenna will be exact to specification.

The omni antenna HG74206SQCUPR-4310F from L-Com provides a higher quality connection and improved longevity. Order your 1-port low Indoor DAS ceiling Omni Antenna HG74206SQCUPR-4310F from L-Com today. There is no MOQ (minimum order quantity) and the product ships same day from our warehouse.

Features
  • Indoor distribution of 5G, LTE, GSM/CDMA
  • Rectangular shape enables seamless blend in with ceiling tiles
  • In-building public or private networks
  • LPWAN, LoRA, LTE-M, NB-IoT, IoT, M2M applications
  • DAS (Distributed Antenna Systems)

Application
  • Low Passive Intermodulation (PIM) <-153 dBc @ 2x20W
  • Vertical Polarization
  • Low return loss, stable performance
  • 4.3-10 Female connector for long lasting consistent results
  • Covers 5G frequency bands including 600 MHz and extended CBRS

Key Specifications

Key Specifications

Antenna Type
Ceiling
Polarization
Horizontal
Minimum Frequency
698 MHz
Maximum Frequency
4.2 GHz
Connector 1 Polarity
Standard
Connector Series
4.3-10
Connector Gender
Female
Impedance
50 Ohm
Nominal Gain
3.5 dBi
Maximum Input VSWR
1.8:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.