- Home /
- IEEE-488 GPIB /
- Adapters, Couplers, Splitters /
- Ultra Slimline IEEE-488 GPIB Extender
Ultra Slimline IEEE-488 GPIB Extender - Provides One Inch Clearance
Ultra Slimline IEEE-488 GPIB Extender - Provides One Inch Clearance
Ultra slimline IEEE-488 GPIB extenders are ideally suited for audio, video, and data acquisition applications providing digital interface with IEEE-488 GPIB protocol support. Designed for in-series connections with compact design measuring 2.15 inches length, 1.36 inches width, and 0.61 inches height enabling one inch clearance. Male connector on one end and female connector on other, both with 24 pins/circuits and push-on connection group. Jackscrew connection methods with brass contact bases plated in gold, aluminum connector bodies, and nickel plating. Silver color designation. Aluminum extender body with nickel plating ensures mechanical strength and reliable signal transmission. Data acquisition, testing, and measurement applications.
For comprehensive IEEE-488 GPIB connectivity solutions beyond ultra slimline extenders, explore our IEEE-488 GPIB - Adapters, Extenders, Bulkhead & Reverse Entry category, featuring diverse GPIB adapters, extenders, and bulkhead configurations designed for data acquisition, testing, and measurement applications.
Related Categories:
- IEEE-488 GPIB Bulkhead Adapters - The Easiest Way to Feed GPIB Cables Through Panels
- IEEE-488 GPIB Reverse Entry Adapter - For Easy Extension of GPIB Cables
- IEEE-488 GPIB Extender - Provides One Inch Clearance
- IEEE-488 GPIB Extender - Modified Male Guard Eliminates Thick Panel Interference Problems
- Slimline IEEE-488 GPIB Extender - Provides One Inch Clearance
FAQs
What applications are ultra slimline IEEE-488 GPIB extenders designed for?
Ultra slimline IEEE-488 GPIB extenders are ideally suited for audio, video, and data acquisition applications requiring digital interface with IEEE-488 GPIB protocol support. These extenders provide seamless male-to-female connectivity for testing and measurement systems. Applications include data acquisition systems, laboratory testing equipment, measurement instrument connectivity, audio/video signal transmission, and GPIB-controlled device interconnection across electronics, medical, industrial automation, military, and telecommunications industries.
What compact dimensions do ultra slimline IEEE-488 GPIB extenders provide?
Ultra slimline IEEE-488 GPIB extenders feature compact design with length of 2.15 inches, width of 1.36 inches, and height of 0.61 inches providing one inch clearance for tight installation spaces. The slimline profile enables installation where standard extenders create interference. Compact dimensions support deployment in constrained laboratory, test, and measurement environments without panel or equipment modification.
What connector configuration do ultra slimline IEEE-488 GPIB extenders incorporate?
Ultra slimline IEEE-488 GPIB extenders include male connector on one end and female connector on other, both with 24 pins/circuits enabling standardized GPIB connectivity. The male-to-female configuration supports in-series connections and cable extension capabilities. Dual-gender connector design provides seamless integration into GPIB systems requiring mid-span extension or measurement instrument interconnection.
What connection method do ultra slimline IEEE-488 GPIB extenders utilize?
Ultra slimline IEEE-488 GPIB extenders utilize jackscrew connection methods with push-on connection group ensuring secure and reliable engagement between connectors. Jackscrew design provides mechanical stability and electrical continuity in data acquisition and testing applications. Connection reliability supports dependable operation in measurement systems and laboratory equipment requiring continuous signal integrity.
What materials and plating do ultra slimline IEEE-488 GPIB extenders feature?
Ultra slimline IEEE-488 GPIB extenders incorporate brass contact bases plated in gold, aluminum connector bodies with nickel plating, and aluminum extender body with nickel plating ensuring durability and corrosion resistance. Gold plating on contacts provides superior electrical properties and long-term reliability. Material construction supports mechanical strength and reliable signal transmission across demanding testing and measurement applications.
What color designation do ultra slimline IEEE-488 GPIB extenders include?
Ultra slimline IEEE-488 GPIB extenders are designated with silver color on both connectors and extender body providing professional appearance and standard color coding in test equipment systems. Silver designation enables easy identification in GPIB cable management and system documentation. Color standardization supports professional network configuration and cable tracing in measurement systems.
How do ultra slimline IEEE-488 GPIB extenders support system reliability?
Ultra slimline IEEE-488 GPIB extenders provide seamless male-to-female connectivity with aluminum body nickel plating ensuring mechanical strength and reliable signal transmission. The combination of gold-plated brass contacts and aluminum construction delivers consistent electrical performance in data acquisition and measurement systems. Robust design supports stable operation in laboratory and testing environments requiring long-term reliability.
Why are ultra slimline IEEE-488 GPIB extenders essential for GPIB systems?
Ultra slimline IEEE-488 GPIB extenders deliver reliable IEEE-488 GPIB protocol support with combination of compact 2.15"x1.36"x0.61" dimensions providing one inch clearance, 24-pin male/female connectors, jackscrew connection methods, gold-plated brass contacts, aluminum/nickel-plated construction, and silver color designation. The slimline profile eliminates panel interference making ultra slimline IEEE-488 GPIB extenders essential for audio, video, data acquisition, testing, measurement, and GPIB-controlled system applications across electronics, medical, industrial automation, military, and telecommunications industries.
Need assistance selecting the right ultra slimline IEEE-488 GPIB extenders for your data acquisition, testing, or measurement application? Our engineering team provides expert technical guidance on connector configuration verification (24-pin male/female), clearance requirements (one inch profile), dimension specifications (2.15"x1.36"x0.61"), contact material selection (gold-plated brass), connection method options (jackscrew), cable compatibility, system integration, and deployment methodology for your specific audio, video, data acquisition, laboratory testing, measurement instrument, or IEEE-488 GPIB system requirements.
Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com
L-com has one of the largest in-stock selections of GPIB connectivity products for international and domestic orders. We are a global leader in wired and wireless connectivity products, providing solutions for many major industries, including electronics, medical, industrial automation, military, and telecommunications.