L-com

Molded IEEE-488 Cable, Reverse/Reverse 0.5m

  • Picture of Molded IEEE-488 Cable, Reverse/Reverse 0.5m
  • Picture of Molded IEEE-488 Cable, Reverse/Reverse 0.5m
Picture of Molded IEEE-488 Cable, Reverse/Reverse 0.5m
SKU CIM24-05M
Available to Ship 38
Quantity Price
1 - 9 $286.99
10 - 24 $275.51
25 - 99 $264.03
100 + Call Us
Price $286.99

All Prices are in US Dollars and do not include duties



These unique cable assemblies allow connectors to exit in the reverse direction than standard cables. This feature is sometimes desirable and necessary to avoid nearby obstructions or when extending existing cable assembly lengths. Wiring is the same as standard GPIB cables, only connector orientation is reversed. Featuring an outer braid plus foil shield, these cables provide for enhanced protection against EMI (electromagnetic interference). A unique stamped steel internal enclosure provides 100% shielding and a robust strain relief. Molded backshells contribute to a long life expectancy and resist breakage at the point where the cable enters the backshell. This combination of features ensures a highly reliable cable that will pass stringent emissions testing while providing years of trouble free service. Custom modifications are available with modest minimum requirements.

Features
  • 30 microinch gold contact plating provides reliable connections with repeated mating cycles
  • Cable meets IEEE-488 standards for connecting peripherals where EMI is an issue
  • Connector Orientation: Reverse
  • Custom stamped steel internal enclosure provides 100% shielding and a robust strain relief
  • Reverse entry allows cables to exit in the opposite direction

Application
  • Data Acquisition
  • Instrument Control
  • Test and Measurement

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.