L-com

Molded IEEE-488 Cable, Normal/Inline 1.0m

  • Picture of Molded IEEE-488 Cable, Normal/Inline 1.0m
  • Picture of Molded IEEE-488 Cable, Normal/Inline 1.0m
  • Picture of Molded IEEE-488 Cable, Normal/Inline 1.0m
Picture of Molded IEEE-488 Cable, Normal/Inline 1.0m
SKU CMC24-1M
Available to Ship 16
Quantity Price
1 - 9 $166.99
10 - 24 $160.31
25 - 99 $153.63
100 + Call Us

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $166.99

All Prices are in US Dollars and do not include duties



Supreme performance combined with rugged durability make this cable series a great value. Featuring an outer braid plus foil shield, these cables provide for enhanced protection against EMI (electromagnetic interference). A unique stamped steel internal enclosure provides 100% shielding and a robust strain relief. Molded backshells contribute to a long life expectancy and resist breakage at the point where the cable enters the backshell. This combination of features ensures a highly reliable cable that will pass stringent emissions testing while providing years of trouble free service. One standard male/female piggyback connector plus one male only in-line connector for added convenience when the female connector is not required. Also saves cost and adds an alternative cable entry direction.

Features
  • 30 microinch gold contact plating provides reliable connections with repeated mating cycles
  • Color: Light Gray
  • Custom stamped steel internal enclosure provides 100% shielding and a robust strain relief
  • Molded backshells provide durability and increased strength at cable entry point
  • One standard male/female piggyback connector plus one male only in-line connector

Application
  • Data Acquisition
  • Instrument Control
  • Test and Measurement

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.