Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

GPIB Thumbscrew Molded Inline Pkg/20

  • Picture of GPIB Thumbscrew Molded Inline Pkg/20
Picture of GPIB Thumbscrew Molded Inline Pkg/20
SKU GPIB-TMBSC-16
Available to Ship Call us
Quantity Price
1 - 24 $27.79
25 - 49 $26.40
50 - 99 $25.01
100 + Call Us
Price $27.79

All Prices are in US Dollars and do not include duties



These handy GPIB thumbscrews are available in packages of 20 and can be used with L-com's Molded, Deluxe and Premium GPIB cable assemblies. GPIB-TMBSC-14 is used with Molded, Normal and Reverse style connectors. GPIB-TMBSC-15 is used with Assembled Inline connectors, GPIB-TMBSC-16 is used with Molded, Inline style connectors and GPIB-TMBSC-18 can be used with Assembled, Normal style connectors. Order online today!

Features
  • Multiple styles to choose from offers flexibility
  • Steel construction ensures durability
  • Thread: M3.5 X 0.6
  • Used to secure IEEE-488 GPIB cable assemblies to other GPIB cables, panels and equipment
  • Used with CMC24, CMC24XA, and CBD24 Series Cables

Application
  • Data Acquisition
  • Test and Measurement
  • Instrument Control

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
IEEE-488 GPIB
Design
Hardware
Connector Series
IEEE-488 GPIB

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.