L-com

IEC LOCK C13+ to HG NEMA 5-15P, 15A, 125V, 3ft

  • Picture of IEC LOCK C13+ to HG NEMA 5-15P, 15A, 125V, 3ft
Picture of IEC LOCK C13+ to HG NEMA 5-15P, 15A, 125V, 3ft
SKU C13LPHGN515-15-3F
Available to Ship 97
Quantity Price
1 - 24 $45.19
25 - 49 $43.38
50 - 99 $42.03
100 + Call Us
Price $45.19

All Prices are in US Dollars and do not include duties



The L-com C13LPHGN515-15-3F is an BS 1363 to C13 power cord that connects an appliance temporarily to mains electricity supply. This detachable power cable has 10 current and 250 Voltage, Max DCs. It features an C13 that has built-in locking functions and will fit into any standard port to prevent accidental disconnect due to tension or vibration.

L-com’s C13LPHGN515-15-3F power cord is 78.74 long, which gives you the right amount of length for your project. This BS 1363 10 A power cord is vibration resistant and is a perfect replacement for your lost, damaged, or inadequate cord. Our BS 1363 cable operates at 250 V and is available in a 21 American Wire Gauge. This international server cord comes with a PVC and has a BS 1363 Right Angle to Straight BS 1363 connectors. This power cable features a fully molded design that provides durability, long life, and BK color-coding that reveals its role in the circuit, and it is simple and safe.

This L-com C13LPHGN515-15-3F BK power cord comes in a 6 x 12 inch clear, zip-lock or heat-seal bag, and is in stock and ready to ship same-day. This power cord with 10 and 250 ratings is ideal for applications like power, servers, and other electrical appliances. Based on your specifications, our expert technical support and trained sales team can find the ideal C13 power cord with an BS 1363.


Features
  • -20C to +70C temperature range
  • Locking system for standardized IEC C13 outlet
  • No accidental disconnection

Application
  • Data centers
  • Industrial equipment
  • Mobile applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.