L-com

Icron USB 3-2-1 3251C-10 Starling Optional Power Supply, 5V 3A Level VI Power Adapter, IEC320-C7/C8 2-pin, 21-00111

  • Picture of Icron USB 3-2-1 3251C-10 Starling Optional Power Supply, 5V 3A Level VI Power Adapter, IEC320-C7/C8 2-pin, 21-00111
Picture of Icron USB 3-2-1 3251C-10 Starling Optional Power Supply, 5V 3A Level VI Power Adapter, IEC320-C7/C8 2-pin, 21-00111
SKU ICR3251C-PS
Available to Ship 14
Quantity Price
1 + $51.99
Price $51.99

All Prices are in US Dollars and do not include duties



L-com offers ICR3251C-PS as an optional power supply for Icron USB 3-2-1 Starling™ 3251C units. It is compatible with both ICR3251C-10 (3251C-10, 00-00456) and ICR3251C-10-PL (3251C-10-PL, 00-00457).

ICR3251C-PS provides 5 volts at 3 amps of power to the LEX (Local) Starling unit and allows up to 900ma of power to be available at the REX (remote) unit for connected devices. The power supply is needed if the USB Bus being used with the LEX (Local) unit cannot provide sufficient power or if more power or redundancy is required or desired.

Please note that a country specific power cord is not included. The ICR3251C-PS uses a IEC320-C7/C8 2-pin jack. For USA based customers, a N1-15P to C7 power cord such as L-com part number PCM1000 is recommended. Don't forget the optional mounting kit ICR32151C-MNT for your Starling units as well.

Contact L-com's technical experts today for application support and visit L-com.com for all your USB needs. Availability is in our blood and all in stock products ship same day.

Features
  • Optional power supply for Icron USB 3-2-1 Starling 3251C units
  • Provides 5V at 3A power if native USB Bus cannot provide sufficient power or if power redundancy is desired
  • Level VI Power Adapter with IEC320-C7/C8 2-pin input
  • Country specific power cord is sold separately
  • An N1-15P to C7 power cord such as L-com part number PCM1000 is recommended for USA based customers.

Application
  • Remote Storage
  • Security and Monitoring including Video Matrix Systems
  • Conferencing Cameras and Conference Rooms
  • Test and Measurement
  • Medical Device Extension

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.