DC SPD 500VDC TWO-POLE, DIN-RAIL, UL1449 TYPE 2

SKU I2R-T2DC-500T-LC
QTY available Call us
Quantity Price
1 - 9 $128.99
10 - 24 $123.83
25 - 99 $118.67
100 + Call Us
Price $128.99

All Prices are in US Dollars and do not include duties



DC surge protector (also known as SPD or lightning protector) I2R-T2DC-500T-LC from L-Com is a DIN-Rail style SPD that utilizes state of the art MOV technology to protect critical equipment that operates on a 500 Vdc electrical service. This surge protector provides effective protection against electrical transient surges that are generated both by external lightning events and by internal switching events and supports long-term system reliability by safely shunting high amounts of transient energy while maintaining a very low clamping voltage. L-Com DC surge protectors are available in stock with same day shipping.

Features
  • UL 1449 4th Edition Listed, Type 2 SPDs
  • High Capacity 50kA MOV Protection
  • Local and Remote Visual Status Indicators
  • DIN-Rail Mount

Application
  • Communications Base Stations
  • Industrial Automation
  • Photovoltaic Power Systems
  • IT & Data Centers
  • Utilities