L-com

DC SPD 1000VDC THREE-POLE, DIN-RAIL, UL1449 TYPE 2

  • Picture of DC SPD 1000VDC THREE-POLE, DIN-RAIL, UL1449 TYPE 2
Picture of DC SPD 1000VDC THREE-POLE, DIN-RAIL, UL1449 TYPE 2
SKU I2R-T2DC-1000Y-LC
Available to Ship 11
Quantity Price
1 - 9 $313.99
10 - 24 $301.43
25 - 99 $288.87
100 + Call Us
Price $313.99

All Prices are in US Dollars and do not include duties



DC surge protector (also known as SPD or lightning protector) I2R-T2DC-1000Y-LC from L-Com is a DIN-Rail style SPD that utilizes state of the art MOV technology to protect critical equipment that operates on a 1000 Vdc electrical service. This surge protector provides effective protection against electrical transient surges that are generated both by external lightning events and by internal switching events and supports long-term system reliability by safely shunting high amounts of transient energy while maintaining a very low clamping voltage. L-Com DC surge protectors are available in stock with same day shipping.

Features
  • UL 1449 4th Edition Listed, Type 2 SPDs
  • High Capacity 50kA MOV Protection
  • Local and Remote Visual Status Indicators
  • DIN-Rail Mount

Application
  • Communications Base Stations
  • Industrial Automation
  • Photovoltaic Power Systems
  • IT & Data Centers
  • Utilities

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.