L-com

Hospital Grade N5-15P to Right Angle C13, Antimicrobial Jacket, 15 Amp, 6 feet

  • Picture of Hospital Grade N5-15P to Right Angle C13, Antimicrobial Jacket, 15 Amp, 6 feet
  • Picture of Hospital Grade N5-15P to Right Angle C13, Antimicrobial Jacket, 15 Amp, 6 feet
  • Picture of Hospital Grade N5-15P to Right Angle C13, Antimicrobial Jacket, 15 Amp, 6 feet
Picture of Hospital Grade N5-15P to Right Angle C13, Antimicrobial Jacket, 15 Amp, 6 feet
SKU AMHN515C13RA-15-6F
Available to Ship 55
Quantity Price
1 - 24 $29.59
25 - 49 $28.11
50 - 99 $26.63
100 + Call Us
Price $29.59

All Prices are in US Dollars and do not include duties



L-Com's AMHN515C13 series of power cords are a unique line of cables that feature antimicrobial jackets. This line of cables uses a SJTOW and antimicrobial jacket that resists bacterial growth for cables that are handled regularly.

The AMHN515C13 family of power cords are perfect for medical services and equipment that must be kept germ free. They are also recommended for food and beverage industries as well as schools.

This cable is built with 3 14 AWG conductors and is rated for 15 Amps and 125 Volts. The NEMA 5-15 Hospital Grade plug is rated for standard hospital use with a solid grounding prong. This cable also has a C13 receptacle making it perfect powering PCs and PDUs. The right angle C13 connector makes is suitable for fitting behind equipment that is backed up to a wall, also improving airflow.

The AMHN515C13 from L-Com is in stock and ready to ship at a moments notice. L-com has the largest selection of available power cords ready to serve today. Call our team with any questions you have and we will be sure to find the right antimicrobial power cable for your application.


Features
  • 15 Amp 125 Volt
  • AntiMicrobial SJTOW Jacket
  • 14 AWG Conductors
  • Hospital Grade N5-15P to Right Angle C13
  • AntiMicrobial Jacket resists bacterial growth
  • For high contact areas like medical services, food and beverage and schools

Application
  • High Powered Devices
  • PC/Server
  • Medical Services
  • Food/Beverage


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.