L-com

Hospital Grade N5-15 to Open, Coiled 18 AWG Cord, LSZH TPU Jacket, Black, 1 Foot Compressed Length

  • Picture of Hospital Grade N5-15 to Open, Coiled 18 AWG Cord, LSZH TPU Jacket, Black, 1 Foot Compressed Length
  • Picture of Hospital Grade N5-15 to Open, Coiled 18 AWG Cord, LSZH TPU Jacket, Black, 1 Foot Compressed Length
  • Picture of Hospital Grade N5-15 to Open, Coiled 18 AWG Cord, LSZH TPU Jacket, Black, 1 Foot Compressed Length
  • Picture of Hospital Grade N5-15 to Open, Coiled 18 AWG Cord, LSZH TPU Jacket, Black, 1 Foot Compressed Length
  • Picture of Hospital Grade N5-15 to Open, Coiled 18 AWG Cord, LSZH TPU Jacket, Black, 1 Foot Compressed Length
Picture of Hospital Grade N5-15 to Open, Coiled 18 AWG Cord, LSZH TPU Jacket, Black, 1 Foot Compressed Length
SKU PCH06CZ8-BLK-01F
Available to Ship 240
Quantity Price
1 - 24 $62.99
25 - 49 $59.84
50 - 99 $56.69
100 + Call Us
Price $62.99

All Prices are in US Dollars and do not include duties



L-com’s PCH06CZ8-BLK-01F is a hospital grade N5-15P male to open coiled power cord that is available in a 1-foot compressed length. Our power cord has a maximum current rating of 10 amps and can handle up to 125 volts. Our hospital grade NEMA 5-15 connectors are specifically designed with a solid ground pin to reduce accidental disconnect. The hospital grade coiled power cord suits medical services, PC/server, power extension, and food/beverage applications. Our coiled cable offers improved flexibility and reduces the risk of disconnection. This power cable has a TPU jacket that provides elasticity and durability to withstand harsh conditions. Make your online purchase right now to take advantage of our same-day shipping.

This PCH06CZ8-BLK-01F power cord from L-com comes with hospital grade N5-15P to open connectors with an LSZH-rated TPU jacket built with 18 AWG conductors. Our black-colored coiled power cable is available in a 1-foot compressed length. The coiled TPU cable will compress tightly back to its original shape after applying tension. Our black-colored coiled power cord has a durable construction that minimizes accidental disconnects to critical equipment in high stress environments. Our hospital grade power cord has a low smoke zero halogen LSZH jacket that is used for shipboard, aircraft, or other applications. Additional dimensions and specifications for this hospital grade coiled cord are on our downloadable PDF datasheet above.

L-com has the largest in-stock selection of hospital grade N5-15P male to open power cords for international and domestic orders with same-day shipment. All our power cords are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect hospital grade N5-15P to open coiled power cord for your requirements.


Features
  • Hospital Grade NEMA 5-15 connectors specifically designed with solid ground pin to reduce accidental disconnect
  • Durable construction minimizes accidental disconnect to critical equipment in high stress environments
  • Coiled TPU cable will compress tightly back to original shape after tension is applied
  • TPU Jacket provides elasticity and durability to hold up in harsh conditions
  • Low Smoke Zero Halogen (LSZH) Jacket for shipboard, aircraft, or other usage

Application
  • Medical Services
  • PC/Server
  • Power Extension
  • Food/Beverage


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.