L-com

Hospital Grade N5-15 with LED to Open Coiled Power Cord, 18AWG, TPE Jacket, 1 Foot Compressed Length

  • Picture of Hospital Grade N5-15 with LED to Open Coiled Power Cord, 18AWG, TPE Jacket, 1 Foot Compressed Length
  • Picture of Hospital Grade N5-15 with LED to Open Coiled Power Cord, 18AWG, TPE Jacket, 1 Foot Compressed Length
  • Picture of Hospital Grade N5-15 with LED to Open Coiled Power Cord, 18AWG, TPE Jacket, 1 Foot Compressed Length
  • Picture of Hospital Grade N5-15 with LED to Open Coiled Power Cord, 18AWG, TPE Jacket, 1 Foot Compressed Length
Picture of Hospital Grade N5-15 with LED to Open Coiled Power Cord, 18AWG, TPE Jacket, 1 Foot Compressed Length
SKU PCH06C8-LED-01F
Available to Ship 70
Quantity Price
1 - 24 $62.99
25 - 49 $60.47
50 - 99 $58.58
100 + Call Us
Price $62.99

All Prices are in US Dollars and do not include duties



L-com's PCH06C8-LED-01F is a hospital grade NEMA 5-15 with LED to open-end power cord that is available in a 1-foot compressed length. The NEMA 5-15 connector of this cable is specifically designed with a solid ground pin to reduce accidental disconnect. This coiled cord will compress tightly back to its original shape after tension is applied. Our power cable is suitable for medical services, PC/server, power extension, and food/beverage applications.

The PCH06C8-LED-01F coiled power cable from L-com comes with a TPE (thermoplastic elastomer) jacket that provides elasticity and durability to hold up in harsh conditions. This NEMA 5-15 male to open-end cord is built with an 18 AWG conductor. The durable construction of this power cable minimizes unintentional disconnects from critical equipment in high-stress environments. This hospital grade cord’s clear molded NEMA 5-15 connector contains an LED light that indicates if power is connected, making it easy to check if power is lost.

L-com has one of the largest in-stock selections of hospital grade NEMA 5-15 with LED to open-end power cords for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal coiled power cable for your requirements.


Features
  • Hospital Grade NEMA 5-15 connectors specifically designed with solid ground pin to reduce accidental disconnect
  • Durable construction minimizes accidental disconnect to critical equipment in high stress environments
  • Coiled TPE cable will compress tightly back to original shape after tension is applied
  • TPE Jacket provides elasticity and durability to hold up in harsh conditions.
  • Clear molded connector contains LED light which indicates if power is connected, making it easy to check if power is lost

Application
  • Medical Services
  • PC/Server
  • Power Extension
  • Food/Beverage


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.