Hospital Grade N5-15 to C13 Coiled Power Cord, 18AWG, TPE Jacket, 2 Foot Compressed Length

SKU PCH01C8-BLK-02F
QTY available 70
Quantity Price
1 + $43.38
Price $43.38

All Prices are in US Dollars and do not include duties



L-com's PCH01C8-BLK-02F is a hospital grade NEMA 5-15 to C13 coiled power cord that is available in a 2-foot compressed length. The NEMA 5-15 connector of this cable is specifically designed with a solid ground pin to reduce accidental disconnect. This coiled cord will compress tightly back to its original shape after tension is applied. Our power cable is suitable for medical services, PC/server, power extension, and food/beverage applications.

The PCH01C8-BLK-02F coiled power cable from L-com comes with a TPE (thermoplastic elastomer) jacket that provides elasticity and durability to hold up in harsh conditions. This NEMA 5-15 male to C13 female cord is built with an 18 AWG conductor. The durable construction of this power cable minimizes unintentional disconnects from critical equipment in high-stress environments. Additional dimensions and specifications for this hospital grade coiled cord are on our downloadable PDF datasheet above.

L-com has one of the largest in-stock selections of hospital grade NEMA 5-15 to C13 power cords for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal coiled power cable for your requirements.


Features
  • Hospital Grade NEMA 5-15 connectors specifically designed with solid ground pin to reduce accidental disconnect
  • Durable construction minimizes accidental disconnect to critical equipment in high stress environments
  • Coiled TPE cable will compress tightly back to original shape after tension is applied
  • TPE Jacket provides elasticity and durability to hold up in harsh conditions.

Application
  • Medical Services
  • PC/Server
  • Power Extension
  • Food/Beverage


Documents and Resources