L-com

Hospital Grade Extension Cord, HGN5-15P to N5-15R, 15 amp, 10 FT

  • Picture of Hospital Grade Extension Cord, HGN5-15P to N5-15R, 15 amp, 10 FT
Picture of Hospital Grade Extension Cord, HGN5-15P to N5-15R, 15 amp, 10 FT
SKU PPA00037-10F
Available to Ship 285
Quantity Price
1 - 24 $52.99
25 - 49 $50.34
50 - 99 $47.69
100 + Call Us
Price $52.99

All Prices are in US Dollars and do not include duties



L-Com's hospital grade extension cord PPA00037-10F is in stock and ready to ship same day. Our 10 foot HGN5-15 to N5-15R are perfect for medical applications where the user needs to extend a power connection to a medical device. These 15 amp 10 FT extension cord series includes one hospital grade NEMA 5-15 plug and one standard NEMA 5-15 receptacle.

The L-Com's PPA00037-10F is a 10 foot power cord, built from 14 AWG conductors rated for 15 amps. Our 15 amp 6 feet power cords maximizes organization and efficiency while preventing interference. These 10 foot 125 volt rating cord sets have solid pins, larger plug bodies which virtually eliminate the risk of wire to outer contour shock, and withstand greater pull forces.

Our PPA00037-10F extension cord datasheet with specifications and precise CAD drawing with dimensions is located on this 10 foot hospital grade electrical power extension cord page. The 14 AWG black 10 FT power cord have Standard design/grade type. In the 15 amp 10 feet extension cord it is essential to have the right length power cord in your data center. Contact the technical experts at L-com for hospital grade extension cord PPA00037-10F 15 amp 10 FT and make your purchase online today.

Features
  • 15 Amp 125 Volt Rating
  • 14 AWG Conductors
  • HGN5-15P to N5-15R
  • Hospital Grade Plug

Application
  • Powered Devices
  • Medical Devices
  • Medical Power Applications
  • Power Extension


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.