L-com

High Temperature Power Cord - C14 to C15 - 15 Amp - 2 FT - Blue

  • Picture of High Temperature Power Cord - C14 to C15 - 15 Amp - 2 FT - Blue
Picture of High Temperature Power Cord - C14 to C15 - 15 Amp - 2 FT - Blue
SKU PPA00005BL-02F
Available to Ship 100
Quantity Price
1 - 24 $17.19
25 - 49 $16.33
50 - 99 $15.47
100 + Call Us
Price $17.19

All Prices are in US Dollars and do not include duties



The L-com PPA00005BL-02F is a C15 to C14 power cord that is commonly used on high temperature kitchen appliances like electric kettles. The C15 connector can fit in any port that a C13 can, however it is rated for higher temperatures. The C15 is rated for 221 degrees as compared to 158 degrees on standard C13 connectors. This cord has a blue jacket, which is popular for color coding multiple cables. All cords at L-com are in stock and ready to ship today.

Features
  • 15 Amp 250 Volt Rating
  • 14 AWG Conductors
  • IEC C14 Inlet to IEC C15 Outlet
  • Blue Jacket

Application
  • PC/Server
  • Powered Devices
  • Commercial Kitchen Appliances
  • Switch/Router
  • Power


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.