L-com

High Speed HDMI Cable with Ethernet, Shielded Panel Mount HDMI Female (Jack) to HDMI Male (Plug), PVC Jacket, Black, 2 M

  • Picture of High Speed HDMI Cable with Ethernet, Shielded Panel Mount HDMI Female (Jack) to HDMI Male (Plug), PVC Jacket, Black, 2 M
  • Picture of High Speed HDMI Cable with Ethernet, Shielded Panel Mount HDMI Female (Jack) to HDMI Male (Plug), PVC Jacket, Black, 2 M
Picture of High Speed HDMI Cable with Ethernet, Shielded Panel Mount HDMI Female (Jack) to HDMI Male (Plug), PVC Jacket, Black, 2 M
SKU VHA00008-2M
Available to Ship 25
Quantity Price
1 - 24 $71.99
25 - 49 $69.11
50 - 99 $66.95
100 + Call Us
Price $71.99

All Prices are in US Dollars and do not include duties



L-com's VHA00008-2M is a high-speed HDMI cable with Ethernet that is enabled to support features such as 4K@30Hz, 2K@60Hz, and 1080P as indicated by the HDMI® 1.4 specification. This HDMI cable assembly is designed to connect an HDMI source to an HDMI display. Our HDMI flange mount female-to-male cable assembly is ideal for applications requiring high-definition resolutions of 720P, 1080P, 4K, HDTV, gaming, multimedia, extended display, classrooms, lecture halls, and auditoriums. This round HDMI cord comes with a black PVC jacket diameter of 0.287 inches in the style of UL 20276-rated.

Our 2-meter HDMI cables can be passed through panels or enclosures; please check the recommended panel cut-out size on the drawing. This VHA00008-2M HDMI cable assembly features gold-plated contacts and offers a flange mount style with a female (jack) to a standard male (plug) connector. The chrome finished jack is shielded and the cable's ground is connected to the connector shell so the flange can be grounded to a rack or panel if needed. Our straight-wired HDMI cord from L-com can withstand temperatures ranging from -10 to 70 degrees C.

This in-series HDMI cord from L-com contains two shields, one made of tinned copper and the other of aluminum material. Our VHA00008-2M black HDMI cable is suitable for home theater, including HDMI Ethernet channels, 3D videos, audio return channels, deep color, in-wall installations including premise wiring, conference rooms, retail, hospitality, medical devices, home AV, imaging, and hospital rooms applications. Additional HDMI cable specs and dimensions for this component can be found on its downloadable PDF specification datasheet.

L-com offers an excellent selection of HDMI cables with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect 2-meter HDMI cable assembly for your needs, including more information on related products. If you have any inquiries about our HDMI flange mount female-to-male cord or other components, please contact our experienced technical support and sales teams.


Features
  • Allows HDMI cables to be passed through panels or enclosures; check recommended panel cut-out size on drawing
  • HDMI cable assembly enabled to support features such as 4K@30Hz, 2K@60Hz and 1080P as indicated by the HDMI® 1.4 specification
  • Flange mount style female jack to standard male plug with UL 20276 style black PVC jacket
  • Chrome finished jack is shielded and the cable's ground is connected to the connector shell so the flange can be grounded to a rack or panel if needed
  • Used to connect and HDMI source to an HDMI display

Application
  • High definition resolutions of 720P, 1080P, 4K, HDTV, Gaming, Multimedia, Extended Display
  • Classrooms, lecture halls and auditoriums
  • Home Theatre including HDMI Ethernet channel, 3D video, audio return channel, deep color, etc.…
  • Medical Devices, imaging and hospital rooms
  • In wall installations including premise wiring, conference rooms, retail, hospitality and home AV


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.