We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

High Speed HDMI Cable with Built-in Red LED, Male to Male, Black, 3.0 Meter

SKU HD4KLED-RD-3M
Available to Ship 495
Quantity Price
1 - 24 $23.39
25 - 49 $22.45
50 - 99 $21.75
100 + Call Us
Price $23.39

All Prices are in US Dollars and do not include duties



L-com's HD4KLED-RD-3M is a High Speed HDMI® cable assembly capable of high definition resolutions of 1080P and 4K@30Hz. Our HDMI® male to male cable assembly is available in a VW-1 rated PVC jacket that comes in a length of 3 meter. The HDMI® cable assembly features LED lights on connectors that will indicate whether the cable is plugged in and powered. Our digital HDMI® cable has a built-in red LED light that is perfect for gaming settings or where increased visibility is needed. This High Speed HDMI® data cable is available in black color. Make your online purchase right now to take advantage of our same-day shipping.

Our HDMI® male to male cable assembly has a PVC jacket of 0.236-inch diameter. Our High Speed HDMI® cable assembly with built-in LED features crystal clear picture and sound for all audio/video needs. The High Speed HDMI® cable is capable of high-definition resolutions of 1080P and 4K/30Hz.

L-com has the largest in-stock selection of High Speed HDMI® cable assemblies with built-in LED lights for international and domestic orders with same-day shipment. All our cables are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect HDMI® cable assembly for your requirements.


Features
  • LED lights on connectors will indicate whether the cable is plugged in and power is connected
  • Perfect for gaming settings or where increased visibility is needed
  • Cable is capable of high definition resolutions of 4K@60Hz
  • Crystal clear picture and sound for all audio/video needs

Application
  • High definition resolutions of 720P, 1080P, 4K, 8K & 10K
  • HDTV, Gaming
  • Ultra High Speed HDMI; High Speed HDMI with Ethernet
  • Home Theatre: ALLM; eARC; QFT; QMS; VRR
  • Medical Devices


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.