L-com's HD1428-25F is a high-speed HDMI cable with a capability of 4K@30Hz and 1080P@120Hz resolution. The black high-speed cord has a PVC jacket material with a 0.287-inch jacket diameter. This male-to-male high-speed cable has 28 AWG sizes. Make your online purchase right now to take advantage of our same-business-day shipping.
Our push-on HDMI cord from L-com has a male-to-male gender configuration with PVC strain relief materials. This straight-wired HDMI cable can be used with signal extenders to boost the AV signal over longer distances. The HD1428-25F HDMI high-speed cable supports the most modern displays and interfaces. This round black high-speed cable comes in a length of 25 feet, which is a longer length for greater signal reach.
This in-series male-to-male HDMI cord is applicable for HDTV, gaming, high-speed HDMI, home theater, medical devices, and high-definition resolutions of 720P, 1080P, and 4K. The round HDMI cable with 28 AWG is available in black color. This HD1428-25F high-speed cord from L-com has 5 twisted pairs and 18 strands. Additional HDMI cable specs and dimensions for this component can be found on its downloadable PDF specification datasheet.
L-com offers an excellent selection of high-speed HDMI cables with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect male-to-male HDMI cord for your needs, including more information on related products. If you have any inquiries about our black high-speed HDMI cable or other components, please contact our experienced technical support and sales teams.
Features
- High Speed HDMI with resolution capable of 4K@30Hz, 1080P@120Hz
- Supports most modern displays and interfaces
- Longer length for greater signal reach
- Can be used with signal extenders to boost AV signal in longer diastance applications
Application
- High definition resolutions of 720P, 1080P, & 4K
- HDTV, Gaming
- High Speed HDMI
- Home Theatre
- Medical Devices