L-com

High Flex USB 3.0 Cable Assembly, A Male to Micro B Male w/ Machine Vision Thumbscrews, 28/26/22AWG, High Flex Rated TPE, Violet, 3.0M

  • Picture of High Flex USB 3.0 Cable Assembly, A Male to Micro B Male w/ Machine Vision Thumbscrews, 28/26/22AWG, High Flex Rated TPE, Violet, 3.0M
Picture of High Flex USB 3.0 Cable Assembly, A Male to Micro B Male w/ Machine Vision Thumbscrews, 28/26/22AWG, High Flex Rated TPE, Violet, 3.0M
SKU CAU3VISHFAMB-3M
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


L-com's CAU3VISHF series of USB 3.0 cables deliver fast performance coupled with a rugged design. Special continuous motion TPE cable allows the assembly to be flexed up to one million times without degradation of performance. These cables are made for applications where ordinary USB cables would fail. Additionally, these assemblies use UL recognized jackets and have 22AWG power conductors for maximum power delivery. These cables are excellent for automation and factory use. Standard lengths of 1, 2 and 3 meters are available off the shelf. Order these high flex cables online today.

Features
  • High flex and continuous motion rated for a minimum of 1 million flex cycles
  • Assembly built to USB 3.0 standards and speeds
  • Micro B connector has built in Machine Vision thumbscrews that can be pushed back if not required
  • UL Style 21445, VW-1 violet TPE jacket
  • 22AWG power conductors for maximum current

Application
  • Industrial or Factory Automation
  • Process engineering
  • Machine Vision applications
  • Data acquisition or PLC communications
  • Test and measurement


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.