We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

High Flex Drag Chain USB Cable Assembly, Type A Male Plug to Micro Type B Male Plug, 28/26/22AWG, 20276 VW-1 PVC, Black, 2.0m

SKU CAU3HFAMB-BLK-2M
Available to Ship 64
Quantity Price
1 - 24 $119.99
25 - 49 $113.99
50 - 99 $107.99
100 + Call Us
Price $119.99

All Prices are in US Dollars and do not include duties



An industry leader in USB cable selection, L-com now offers High Flex, Drag Chain rated USB assemblies. The CAU3HFAMB family is made for continuous motion, high flex and drag chain use and is perfect for factory automation and cameras. Among the most rugged USB cables ever produced by the experts at L-com, these assemblies are tested for 5 million flex cycles in U-type drag chain applications.

The CAU3HFAMB-BLK-2M from L-com is a high flex, drag chain rated USB cable assembly. Its connectors are A type male/plug to Micro B type male/plug. Built with high flex, drag chain rated bulk cable, the CAU3HFAMB family is rated to 5,000,000 flex cycles and utilizes 22AWG power conductors for maximum power transfer capability. The cable jacket is 20276 style and commands a VW-1 flame rating. Molded connector ends offer extra durability. Available connector types include A, B, Micro B and Micro B with Machine Vision thumbscrews. Micro B type USB high flex assemblies are recommended for video transfer use only.

Since 1982, L-com has been offering high quality USB cables, components, adapters and accessories. Contact L-com with technical questions and buy CAU3HFAMB cables online today.

Features
  • High flex, continuous motion and type-U drag chain rated for a minimum of 5 million cycles at 8x the cable OD
  • Micro B type cables recommended for video transfer only
  • Connectors are A male/plug type to Micro B male/plug
  • Built with 20276 style, VW-1 flame rated, PVC black jacket
  • 22AWG power conductors for maximum power transfer current

Application
  • Industrial or Factory Automation
  • Test and Measurement
  • Video Transfer for Cameras
  • Process Engineering
  • Data acquisition or PLC communications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.