L-com

High Flex Drag Chain USB 3.0 Cable Assembly, Type A Male Plug to Type A Male Plug, 28/26/22AWG, 20276 VW-1 PVC, Black, 0.5m

  • Picture of High Flex Drag Chain USB 3.0 Cable Assembly, Type A Male Plug to Type A Male Plug, 28/26/22AWG, 20276 VW-1 PVC, Black, 0.5m
Picture of High Flex Drag Chain USB 3.0 Cable Assembly, Type A Male Plug to Type A Male Plug, 28/26/22AWG, 20276 VW-1 PVC, Black, 0.5m
SKU CAU3HFAA-BLK-05M
Available to Ship 14
Quantity Price
1 - 24 $68.99
25 - 49 $65.54
50 - 99 $62.09
100 + Call Us
Price $68.99

All Prices are in US Dollars and do not include duties



Long an industry leader in offering a vast selection of USB 3.0 cables, L-com now offers High Flex, Drag Chain rated USB assemblies. The CAU3HFAA family is made for high flex, continuous motion and drag chain use and is perfect for factory automation and cameras. Among the most rugged USB cables ever produced by the experts at L-com, these USB cables are tested for 5 million flex cycles in U-type drag chain applications.

The CAU3HFAA-BLK-05M from L-com is a high flex, drag chain rated USB cable assembly that is rated for USB 3.0 applications. Its connectors are A type male/plug to A type male/plug . The CAU3HFAA is built with a high flex, drag chain rated bulk cable that is rated to 5,000,000 flex cycles and utilizes 22AWG power conductors for max power transfer capability. USB 3.0 cables supports speeds of up to 4.8Gpbs. Molded connector ends offer extra durability. The cable jacket is 20276 style and commands a VW-1 flame rating. Available connector types include A, B, Micro B and Micro B with Machine Vision thumbscrews.

Since 1982, L-com has offered high quality USB cables, adapters, components and accessories. Contact L-com for application support and buy CAU3HFAA cables online today.

Features
  • High flex, continuous motion and type-U drag chain rated for a minimum of 5 million cycles at 8x the cable OD
  • Assembly built to USB 3.0 standards and speeds
  • Connectors are A male/plug type to A male/plug
  • Built with 20276 style, VW-1 flame rated, PVC black jacket
  • 22AWG power conductors for maximum power transfer current

Application
  • Industrial or Factory Automation
  • Test and Measurement
  • Video Transfer for Cameras
  • Process Engineering
  • Data acquisition or PLC communications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.