We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

High Flex Drag Chain, USB 3.0 Cable Assembly, Type C Male to Type A Male, 22 AWG, 20276 VW-1 PVC, Black, 2 m

SKU CAU3HFAC-BLK-2M
Available to Ship 28
Quantity Price
1 - 24 $113.99
25 - 49 $108.29
50 - 99 $102.59
100 + Call Us
Price $113.99

All Prices are in US Dollars and do not include duties



L-com’s CAU3HFAC-BLK-2M is a high flex drag chain USB 3.0 cable assembly designed to withstand continuous motion in industrial or factory automation settings. Our stranded data cable assembly comes with a Type C male to Type A male connector configuration. With a high flex and continuous motion rating of a minimum of 5 million cycles at 8 times the cable outer diameter, this cable assembly is built to last in tough environments. This cable assembly is compliant with USB 3.0 standards and speeds, ensuring reliable and fast data transfer.

This CAU3HFAC-BLK-2M stranded USB 3.0 cable assembly is indoor rated and has VW-1 flame rated PVC jacket that meets UL 20276 style standards, ensuring safety and durability in rugged conditions. L-com’s Type C male to Type A male high flex drag chain data cable assembly features 22 AWG power conductors that allow maximum power transfer current, making it ideal for applications such as data acquisition, PLC communications, video transfer for cameras, process engineering, and test and measurement.

Our high flex drag chain cable assembly is 2 meters long and comes in black. It features a one time bend radius of 2.95 inches. Our USB 3.0 cable has a data transfer rate of up to 4.8 Gbps. Additional data cable assembly specs and dimensions for this component can be found on its downloadable PDF specification datasheet.

L-com has one of the largest in-stock selections of USB 3.0 cable assembly for local, domestic, and international orders. We should be your first choice, as we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect Type C male to Type A male cable assembly for your requirements.


Features
  • High flex, continuous motion and type-U drag chain rated USB cable for a minimum of 5 million cycles at 8x the cable OD
  • Connectors are Type C male/plug to Type A male/plug
  • Built with 20276 style, VW-1 flame rated, PVC black jacket
  • Ruggedized connector molds for extra strength and robustness
  • 22AWG power conductors for maximum power transfer current

Application
  • Industrial or Factory Automation
  • Test and Measurement
  • Video Transfer for Cameras
  • Process Engineering
  • Data acquisition or PLC communications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.