We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Helium Hotspot PRO Antenna Upgrade Kit, 8dBi 800MHz Omni w/ N Male to RP-SMA Plug, 6ft Low Loss 400 Cable

SKU LCANKIT1036
Available to Ship 50
Quantity Price
1 - 9 $231.99
10 - 24 $222.71
25 - 99 $213.43
100 + Call Us
Price $231.99

All Prices are in US Dollars and do not include duties



The LCANKIT1036 EU Helium Hotspot PRO Antenna Upgrade Kit from L-Com was designed with the serious Helium HNT Miner in mind. LCANKIT1036 provides your LongFi radio with the proper components to get the most out of your hotspot with optimized range, increased witnessing and Proof-of-Coverage over OEM components.

The LCANKIT1036 achieves enhanced performance by utilizing L-Com’s 800 MHz PRO-Series high-performance Omni-directional antennas designed for the 800 MHz European ISM band. These LoRa, LoRaWAN antennas feature a rugged 1.58" diameter UV-stable fiberglass radome for durability, aesthetics and long service life. The LCANKIT1036 comes with a 8 dBi Omni Antenna that operates from 824 MHz to 876 MHz ffrequency range.

Combined with our Low Loss 400 series cable, the 400 cable features equal performance and mechanical characteristics to cables from CommScope®, Times Microwave Systems®, Belden® and Andrew®. This 6 ft Low Loss cable comes terminated with an N Male connector, to the antenna, and an RP-SMA Male connector compatible with the leading Hotspot miners on the market. The LCANKIT1036 from L-Com brings industry proven components direct to the Helium enthusiast, ship worldwide the same day as with our other available RF parts.


Features
  • 824 MHz to 876 MHz
  • Increased Proof-of-Coverage
  • N-Male to RP-SMA Male Low loss CA-400 series coax cable (LMR-400 equivalent)
  • Lightweight fiberglass radome
  • Heavy-duty steel mounting bracket
  • COAX-SEAL® Hand Moldable Weatherproofing Tape

Application
  • Helium Network (HNT) Mining
  • 800 MHz EU ISM band
  • EU868, IN865, RU864
  • M2M, LPWAN, LoRA, LoRaWAN, IoT, LongFi
  • Industrial & Environmental Monitoring
  • Smart Metering Applications
  • Inventory Tracking
  • Non Line of Sight (NLOS)


Product Resources

Key Specifications

Key Specifications

Cable Length
72 in
Connector Series
N
Connector Gender
Female
Connector Polarity
Standard
Cable Type
400 Series

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.